Specifications
| Shape | Cylindrical axial |
| Sensing method | Diffuse reflective |
| Sensing distance | 50 mm |
| Sensing distance (min.) | 3 mm |
| Setting method | Manual adjustment |
| Connection method | Cable |
| Cable length | 2 m |
| Output type | NPN |
| Operation mode | Light-ON |
| Response time | 0.5 ms |
| Material housing | Stainless steel |
| Thread size | M6 |
| Product Length (unpacked) | 37.9 mm |
| Type of light | Infrared light |
| Power supply voltage | 12-24 V |
| Degree of protection (IP) | IP67 |