Specifications
| Shape | Cylindrical axial |
| Sensing method | Through-beam |
| Sensing distance | 1000 mm |
| Setting method | Fixed |
| Connection method | Cable |
| Cable length | 2 m |
| Output type | NPN |
| Operation mode | Dark-ON |
| Response time | 0.5 ms |
| Thread size | M5 |
| Product Length (unpacked) | 33.3 mm |
| Type of light | Polarity free red light |
| Power supply voltage | 12-24 V |
| Degree of protection (IP) | IP65 |