E3Z Laser
LASER sensor in compact plastic housing
The E3Z LASER sensor in compact plastic housing features visible LASER light for precision positioning and detection applications.
- Visible LASER light for precision positioning and small object detection
- High power LED for long range precision
- Class 1 LASER
- Precise background suppression and low black/white error for accurate detection
Specifications & ordering info
| Product | Shape | Sensing method | Sensing distance | Sensing distance (min.) | Setting method | Connection method | Cable length | Output type | Operation mode | Response time | Material housing | Thread size | Type of light | Laser class | Spot size | Power supply voltage | Features | Degree of protection (IP) | Description | |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
|
|
Cuboid | Background suppression | 300 mm | 20 mm | Manual adjustment | Cable | 2 m | NPN | Dark-ON, Light-ON | 1 ms | PBT | Laser diode, red light | 1 | 0.5 mm | 12-24 V | High precision positioning & detection | IP67 | Photoelectric sensor, rectangular housing, red laser class 1, background suppression, 300 mm, NPN, Light-ON/Dark-ON, 2 m cable |
|
|
|
|
Cuboid | Background suppression | 300 mm | 20 mm | Manual adjustment | M12 pigtail connector | 0.3 m | NPN | Dark-ON, Light-ON | 1 ms | PBT | Other | Laser diode, red light | 1 | 0.5 mm | 12-24 V | High precision positioning & detection | IP67 | Photoelectric sensor, rectangular housing, red laser class 1, background suppression, 300 mm, NPN, Light-ON/Dark-ON, M12 pigtail connector, 0.3 m |
|
|
|
Cuboid | Background suppression | 300 mm | 25 mm | Manual adjustment | Cable | 2 m | NPN | Dark-ON, Light-ON | 0.5 ms | PBT | Other | Laser diode, red light | 1 | 0.5 mm | 12-24 V | High precision positioning & detection | IP67 | Photoelectric sensor, rectangular housing, red laser class 1, background suppression, high speed version, 300 mm, NPN, Light-ON/Dark-ON, 2 m cable |
|
|
|
Cuboid | Background suppression | 300 mm | 20 mm | Manual adjustment | Connector M8 - 4 pin | NPN | Dark-ON, Light-ON | 1 ms | PBT | Laser diode, red light | 1 | 0.5 mm | 12-24 V | High precision positioning & detection | IP67 | Photoelectric sensor, rectangular housing, red laser class 1, background suppression, 300 mm, NPN, Light-ON/Dark-ON, M8 4-pin connector |
|
||
|
|
Cuboid | Background suppression | 300 mm | 25 mm | Manual adjustment | Connector M8 - 4 pin | NPN | Dark-ON, Light-ON | 0.5 ms | PBT | Other | Laser diode, red light | 1 | 0.5 mm | 12-24 V | High precision positioning & detection | IP67 | Photoelectric sensor, rectangular housing, red laser class 1, background suppression, high speed version, 300 mm, NPN, Light-ON/Dark-ON, M8 4-pin connector |
|
|
|
|
Cuboid | Background suppression | 300 mm | 20 mm | Manual adjustment | Cable | 0.5 m | PNP | Dark-ON, Light-ON | 1 ms | PBT | Other | Laser diode, red light | 1 | 0.5 mm | 12-24 V | High precision positioning & detection | IP67 | Photoelectric sensor, rectangular housing, red laser class 1, background suppression, 300 mm, PNP, Light-ON/Dark-ON, 0.5 m cable |
|
|
|
Cuboid | Background suppression | 300 mm | 20 mm | Manual adjustment | Cable | 2 m | PNP | Dark-ON, Light-ON | 1 ms | PBT | Laser diode, red light | 1 | 0.5 mm | 12-24 V | High precision positioning & detection | IP67 | Photoelectric sensor, rectangular housing, red laser class 1, background suppression, 300 mm, PNP, Light-ON/Dark-ON, 2 m cable |
|
|
|
|
Cuboid | Background suppression | 300 mm | 20 mm | Manual adjustment | Cable | 5 m | PNP | Dark-ON, Light-ON | 1 ms | PBT | Other | Laser diode, red light | 1 | 0.5 mm | 12-24 V | High precision positioning & detection | IP67 | Photoelectric sensor, rectangular housing, red laser class 1, background suppression, 300 mm, PNP, Light-ON/Dark-ON, 5 m cable |
|
|
|
Cuboid | Background suppression | 300 mm | 20 mm | Manual adjustment | M12 pigtail connector | 0.3 m | PNP | Dark-ON, Light-ON | 1 ms | PBT | Other | Laser diode, red light | 1 | 0.5 mm | 12-24 V | High precision positioning & detection | IP67 | Photoelectric sensor, rectangular housing, red laser class 1, background suppression, 300 mm, PNP, Light-ON/Dark-ON, M12 pigtail connector, 0.3 m |
|
|
|
Cuboid | Background suppression | 300 mm | 20 mm | Manual adjustment | M8 pigtail connector 4 pin | 0.3 m | PNP | Dark-ON, Light-ON | 1 ms | PBT | Other | Laser diode, red light | 1 | 0.5 mm | 12-24 V | High precision positioning & detection | IP67 | Photoelectric sensor, rectangular housing, red laser class 1, background suppression, 300 mm, PNP, Light-ON/Dark-ON, M8 pigtail connector 4-pin, 0.3 m |
|
|
|
Cuboid | Background suppression | 300 mm | 25 mm | Manual adjustment | Cable | 0.5 m | PNP | Dark-ON, Light-ON | 0.5 ms | PBT | Other | Laser diode, red light | 1 | 0.5 mm | 12-24 V | High precision positioning & detection | IP67 | Photoelectric sensor, rectangular housing, red laser class 1, background suppression, high speed version, 300 mm, PNP, Light-ON/Dark-ON, 0.5 m cable |
|
|
|
Cuboid | Background suppression | 300 mm | 25 mm | Manual adjustment | Cable | 2 m | PNP | Dark-ON, Light-ON | 0.5 ms | PBT | Other | Laser diode, red light | 1 | 0.5 mm | 12-24 V | High precision positioning & detection | IP67 | Photoelectric sensor, rectangular housing, red laser class 1, background suppression, high speed version, 300 mm, PNP, Light-ON/Dark-ON, 2 m cable |
|
|
|
Cuboid | Background suppression | 300 mm | 25 mm | Manual adjustment | M12 pigtail connector | 0.3 m | PNP | Dark-ON, Light-ON | 0.5 ms | PBT | Other | Laser diode, red light | 1 | 0.5 mm | 12-24 V | High precision positioning & detection | IP67 | Photoelectric sensor, rectangular housing, red laser class 1, background suppression, high speed version, 300 mm, PNP, Light-ON/Dark-ON, M12 pigtail connector, 0.3 m |
|
|
|
Cuboid | Background suppression | 300 mm | 20 mm | Manual adjustment | Connector M8 - 4 pin | PNP | Dark-ON, Light-ON | 1 ms | PBT | Laser diode, red light | 1 | 0.5 mm | 12-24 V | High precision positioning & detection | IP67 | Photoelectric sensor, rectangular housing, red laser class 1, background suppression, 300 mm, PNP, Light-ON/Dark-ON, M8 4-pin connector |
|
||
|
|
Cuboid | Background suppression | 300 mm | 25 mm | Manual adjustment | Connector M8 - 4 pin | PNP | Dark-ON, Light-ON | 0.5 ms | PBT | Laser diode, red light | 1 | 0.5 mm | 12-24 V | High precision positioning & detection | IP67 | Photoelectric sensor, rectangular housing, red laser class 1, background suppression, high speed version, 300 mm, PNP, Light-ON/Dark-ON, M8 4-pin connector |
|
||
|
|
Cuboid | Retro-reflective | 15000 mm | 200 mm | Manual adjustment | Cable | 0.5 m | NPN | Dark-ON, Light-ON | 1 ms | PBT | Other | Laser diode, red light | 1 | 5 mm | 12-24 V | M.S.R. | IP67 | Photoelectric sensor, rectangular housing, red laser class 1, retro-reflective, 15 m, NPN, Light-ON/Dark-ON, 0.5 m cable |
|
|
|
Cuboid | Retro-reflective | 15000 mm | 200 mm | Manual adjustment | Cable | 2 m | NPN | Dark-ON, Light-ON | 1 ms | PBT | Other | Laser diode, red light | 1 | 5 mm | 12-24 V | M.S.R. | IP67 | Photoelectric sensor, rectangular housing, red laser class 1, retro-reflective, 15 m, NPN, Light-ON/Dark-ON, 2 m cable |
|
|
|
Cuboid | Retro-reflective | 15000 mm | 200 mm | Manual adjustment | M12 pigtail connector | 0.3 m | NPN | Dark-ON, Light-ON | 1 ms | PBT | Other | Laser diode, red light | 1 | 5 mm | 12-24 V | M.S.R. | IP67 | Photoelectric sensor, rectangular housing, red laser class 1, retro-reflective, 15 m, NPN, Light-ON/Dark-ON, M12 pigtail connector, 0.3 m |
|
|
|
Cuboid | Retro-reflective | 15000 mm | 200 mm | Manual adjustment | Connector M8 - 4 pin | NPN | Dark-ON, Light-ON | 1 ms | PBT | Other | Laser diode, red light | 1 | 5 mm | 12-24 V | M.S.R. | IP67 | Photoelectric sensor, rectangular housing, red laser class 1, retro-reflective, 15 m, NPN, Light-ON/Dark-ON, M8 4-pin connector |
|
|
|
|
Cuboid | Retro-reflective | 15000 mm | 200 mm | Manual adjustment | Cable | 0.5 m | PNP | Dark-ON, Light-ON | 1 ms | PBT | Other | Laser diode, red light | 1 | 5 mm | 12-24 V | M.S.R. | IP67 | Photoelectric sensor, rectangular housing, red laser class 1, retro-reflective, 15 m, PNP, Light-ON/Dark-ON, 0.5 m cable |
|
Accessories
Reflectors for retro-reflective photoelectric sensors
|
Recommended for fine beam coaxial models (E3NC-LH03, |
|||||||
|
Round shape with centered mounting hole for simple screw mounting |
|||||||
Note: the ambient operating temperature is -25°C to 55°C unless otherwise specified
|
Recommended for fine beam and |
|||||||
Note: Note: the ambient operating temperature is -25°C to 55°C unless otherwise specified
Need assistance?
We’re here to help! Reach out, and our specialists will assist you in finding the best solution for your business.
Contact Our Experts E3Z Laser
Thank you for submitting your request. We will come back to you as soon as possible.
We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]
Quotation for E3Z Laser
By completing this form you can request a quotation. Your personal details will be handled confidentially.
Thank you for requesting a quotation. We will provide you with the required information as soon as possible.
We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]
Features
One mounting
Accuracy
Low black/white error for precise detection
Precise positioning
Visible laser light for precision positioning
Class 1 Laser
Technical information

