E3Z-LL63 2M
Photoelectric sensor, rectangular housing, red laser class 1, background suppression, high speed version, 300 mm, NPN, Light-ON/Dark-ON, 2 m cable
Specifications
Shape | Cuboid |
Sensing method | Background suppression |
Sensing distance | 300 mm |
Sensing distance (min.) | 25 mm |
Setting method | Manual adjustment |
Connection method | Cable |
Cable length | 2 m |
Output type | NPN |
Operation mode | Dark-ON, Light-ON |
Response time | 0.5 ms |
Material housing | PBT |
Thread size | Other |
Product Width (unpacked) | 10.8 mm |
Product Height (unpacked) | 31 mm |
Product Depth (unpacked) | 20 mm |
Type of light | Laser diode, red light |
Laser class | 1 |
Spot size | 0.5 mm |
Power supply voltage | 12-24 V |
Features | High precision positioning & detection |
Degree of protection (IP) | IP67 |