E3Z-LT81-M1J 0.3M
Photoelectric sensor, rectangular housing, red laser class 1, through-beam, 60 m, PNP, Light-ON/Dark-ON, M12 pigtail connector, 0.3 m
Specifications
Shape | Cuboid |
Sensing method | Through-beam |
Sensing distance | 60000 mm |
Setting method | Manual adjustment |
Connection method | M12 pigtail connector |
Cable length | 0.3 m |
Output type | PNP |
Operation mode | Dark-ON, Light-ON |
Response time | 1 ms |
Material housing | PBT |
Thread size | Other |
Product Width (unpacked) | 10.8 mm |
Product Height (unpacked) | 31 mm |
Product Depth (unpacked) | 20 mm |
Type of light | Laser diode, red light |
Laser class | 1 |
Spot size | 5 mm |
Power supply voltage | 12-24 V |
Degree of protection (IP) | IP67 |