E3Z-LR66
Photoelectric sensor, rectangular housing, red laser class 1, retro-reflective, 15 m, NPN, Light-ON/Dark-ON, M8 4-pin connector
Specifications
Shape | Cuboid |
Sensing method | Retro-reflective |
Sensing distance | 15000 mm |
Sensing distance (min.) | 200 mm |
Setting method | Manual adjustment |
Connection method | Connector M8 - 4 pin |
Output type | NPN |
Operation mode | Dark-ON, Light-ON |
Response time | 1 ms |
Material housing | PBT |
Thread size | Other |
Product Width (unpacked) | 10.8 mm |
Product Height (unpacked) | 31 mm |
Product Depth (unpacked) | 20 mm |
Type of light | Laser diode, red light |
Laser class | 1 |
Spot size | 5 mm |
Power supply voltage | 12-24 V |
Features | M.S.R. |
Degree of protection (IP) | IP67 |