Login

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Register

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Thank you for registering

An email to complete your account has been sent to

Return to the website

get direct access

Fill in your details below and get direct access to content on this page

Text error notification

Text error notification

Checkbox error notification

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Thank you for your interest

You now have access to

A confirmation email has been sent to

Continue to page

Please or get direct access to download this document

E3Z-LL81 2M

Photoelectric sensor, rectangular housing, red laser class 1, background suppression, 300 mm, PNP, Light-ON/Dark-ON, 2 m cable

Specifications

Shape Cuboid
Sensing method Background suppression
Sensing distance 300 mm
Sensing distance (min.) 20 mm
Setting method Manual adjustment
Connection method Cable
Cable length 2 m
Output type PNP
Operation mode Dark-ON, Light-ON
Response time 1 ms
Material housing PBT
Thread size Other
Product Width (unpacked) 10.8 mm
Product Height (unpacked) 31 mm
Product Depth (unpacked) 20 mm
Type of light Laser diode, red light
Laser class 1
Spot size 0.5 mm
Power supply voltage 12-24 V
Features High precision positioning & detection
Degree of protection (IP) IP67

Accessories

E39-L104 Mounting bracket for E3Z sensor, standard, vertical mounting
E39-L142 Mounting Bracket, protective side wall (for E3Z)
E39-L150 Sensor mounting Bracket for E3Z, 100mm high post
E39-L151 Sensor mounting Bracket, for E3Z, 200mm high post
E39-L43 Mounting bracket for E3Z sensor, side mounting
E39-L44 Mounting bracket for E3Z sensor, rear mounting
E39-L98 Protective metal cover for E3S-A/E3Z vertical sensor

Downloads