Login

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Register

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Thank you for registering

An email to complete your account has been sent to

Return to the website

get direct access

Fill in your details below and get direct access to content on this page

Text error notification

Text error notification

Checkbox error notification

Checkbox error notification

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Thank you for your interest

You now have access to E3Z

A confirmation email has been sent to

Continue to page

Please or get direct access to download this document

E3Z

E3Z

General purpose sensor in compact plastic housing

Compact housing size and high-power LED for excellent performance-size ratio and best value-performance ratio for standard applications.

  • Minimal optical axis deviation for easy alignment
  • IP67 and IP69K for highest water resistance
  • Intensive shielding for highest noise immunity (EMC)
  • Multiple molding housing for high mechanical resistance

Specifications & ordering info

Product Shape Sensing method Sensing distance Sensing distance (min.) Setting method Connection method Cable length Output type Operation mode Response time Material housing Thread size Product Width (unpacked) Product Height (unpacked) Product Depth (unpacked) Type of light Spot size Power supply voltage Features Degree of protection (IP) Description
Photoelectric sensor, rectangular housing, red LED, diffuse, 100 mm, NPN, Light-ON/Dark-ON, 0.5 m cable
Photoelectric sensor, rectangular housing, red LED, diffuse, 100 mm, NPN, Light-ON/Dark-ON, 2 m cable
Photoelectric sensor, rectangular housing, red LED, diffuse, 100 mm, NPN, Light-ON/Dark-ON, 5 m cable
Photoelectric sensor, rectangular housing, red LED, diffuse, 100 mm, NPN, Light-ON/Dark-ON, M12 pigtail connector, 0.3 m
Photoelectric sensor, rectangular housing, infrared LED, diffuse, 1 m, NPN, Light-ON/Dark-ON, 0.5 m cable
Photoelectric sensor, rectangular housing, infrared LED, diffuse, 1 m, NPN, Light-ON/Dark-ON, 2 m cable
Photoelectric sensor, rectangular housing, infrared LED, diffuse, 1 m, NPN, Light-ON/Dark-ON, 5 m cable
Photoelectric sensor, rectangular housing, infrared LED, diffuse, 1 m, NPN, Light-ON/Dark-ON, M12 pigtail connector, 0.3 m
Photoelectric sensor, rectangular housing, infrared LED, diffuse, 1 m, NPN, Light-ON/Dark-ON, M12 pigtail connector with protective tube, 0.3 m
Photoelectric sensor, rectangular housing, red LED, diffuse, 100 mm, NPN, Light-ON/Dark-ON, M8 4-pin connector
Photoelectric sensor, rectangular housing, infrared LED, diffuse, 1 m, NPN, Light-ON/Dark-ON, M8 4-pin connector
Photoelectric sensor, rectangular housing, red LED, diffuse, 100 mm, PNP, Light-ON/Dark-ON, 0.5 m cable
Photoelectric sensor, rectangular housing, red LED, diffuse, 100 mm, PNP, Light-ON/Dark-ON, 2 m cable
Photoelectric sensor, rectangular housing, red LED, diffuse, 100 mm, PNP, Light-ON/Dark-ON, 5 m cable
Photoelectric sensor, rectangular housing, red LED, diffuse, 100 mm, PNP, Light-ON/Dark-ON, M12 pigtail connector, 0.3 m
Photoelectric sensor, rectangular housing, red LED, diffuse, 100 mm, PNP, Light-ON/Dark-ON, M8 pigtail connector 4-pin, 0.3 m
Photoelectric sensor, rectangular housing, infrared LED, diffuse, 1 m, PNP, Light-ON/Dark-ON, 0.5 m cable
Photoelectric sensor, rectangular housing, infrared LED, diffuse, 1 m, PNP, Light-ON/Dark-ON, 2 m cable
Photoelectric sensor, rectangular housing, infrared LED, diffuse, 1 m, PNP, Light-ON/Dark-ON, 5 m cable
Photoelectric sensor, rectangular housing, infrared LED, diffuse, 1 m, PNP, Light-ON/Dark-ON, IO-Link COM3, 2 m cable
No results found. Please expand your filter selection.
Reset all filters
Compare products Show more products

Accessories

Reflectors for retro-reflective photoelectric sensors

Shape

Type

Housing material

Features

Size in mm

Applicable Sensor

Order code

 

General purpose reflectors

  • ABS base
  • Acrylic surface

Surface screw mounting
(diagonal holes)

40 × 60 × 7.5

  • Retro-reflective photoelectric sensors with and without M.S.R

E39-R1S

 

Surface screw mounting
(holes on one side only)

35.4 × 42.3 × 8

E39-R9

 

51.4 × 60.3 × 8.5

E39-R42

 

Small size

Side screw mounting or surface selfadhesive

41.8 × 22.5 × 11

E39-R3

 

Surface screw mounting

23 × 13.7 × 4.9

E39-R4

 

Large size

100 × 100 × 9

E39-R8

 

84.5 × 84.5 × 8.7

E39-R40

 

High precision

Microtripel for improved
performance with fine beam sensors

52 × 40 × 4.8

Recommended for fine beam coaxial models (E3NC-LH03,
E3S-DB, E3T-SR4)

E39-R6

 

30 × 45

E39-R12

 

14 × 23 × 1

E39-R37-CA

 

12 × 24

E39-R13

 

Simple mounting

Round shape with centered mounting hole for simple screw mounting

Diameter: 84

Depth: 7.4

Photoelectric sensors with and
without M.S.R.

E39-R7

Note: the ambient operating temperature is -25°C to 55°C unless otherwise specified

 

Shape

Type

Housing material

Features

Size in mm

Applicable Sensor

Order code

 

Enhanced detergent resistance

  • PVC
  • Surface screw mounting
  • IP69k after DIN 40050 part 9

40 × 60 × 7.5

Recommended for harsh
environment sensors

E39-R50

  • PET
  • Surface screw mounting
  • IP69k after DIN 40050 part 9
  • Anti-fogging coating

E39-R50K

 

  • PVC
  • Surface screw mounting
  • IP69k after DIN 40050 part 9

20 × 60 × 6

E39-R51

 

Highest detergent resistance

  • SUS316L
  • Borosilicat
  • Surface screw mounting

43 × 30 × 5

E39-R16

 

Heat resistant

  • Borosilicat
  • Surface screw mounting
  • 450°C heat resistance
  • Suitable for vacuum environment

95 × 51 × 8

E39-R47

 

Non-fogging reflector

  • ABS
  • Acrylic surface

Anti-fogging coating

40 × 60 × 7.5

E39-R1K

 

Special polarizing

  • ABS base
  • PMMA surface

Special polarizing filter to PET

44 × 80 × 8.5

E3ZM-B, E3FA-B, E3FB-B, E3S-DB

E39-RP1

 

Oil-resistant Reflector

  • Methacrylate resin surface
  • Aluminium, Stainless steel screws

Resistant to cutting oil

65.4 × 106 × 11.5

E3ZR-C

E39-R1R

 

General purpose tape reflectors

  • Acrylic
  • Self adhesive
  • Pre cut

35 × 10 × 0.6

Photoelectric sensors with and
without M.S.R.

E39-RS1

 

Optimised for E3T-SR4

E39-RS1-CA

 

40 × 35 × 0.6

 

E39-RS2

Optimised for E3T-SR4

E39-RS2-CA

 

80 × 70 × 0.6

 

E39-RS3

Optimised for E3T-SR4

E39-RS3-CA

 

  • Self adhesive
  • Cut-to-length, roll material

25 mm × 5 m

 

E39-RS25 5 m

25 mm × 22.8 m

 

E39-RS25 22.8 m

 

50 mm × 5 m

 

E39-RS50 5 m

50 mm × 22.8 m

 

E39-RS50 22.8 m

 

High precision tape reflectors

  • Self adhesive
  • Pre cut

195 × 22

Recommended for fine beam and
laser sensors (E3NC-LH03, E3Z-LR, E3S-DB_2)

E39-RS4

 

108 × 46

E39-RS5

Note: Note: the ambient operating temperature is -25°C to 55°C unless otherwise specified

How can we help you?

If you have a question or would like to ask for a quote, please contact us or send a request.

Request
Contact us

Contact me E3Z

e3z img prod

Please, complete all the fields marked with *. Your personal details will be handled confidentially.

Text error notification

Text error notification

Text error notification

Text error notification

Country error notification

Details

Text area error notification

Checkbox error notification

Checkbox error notification

Thank you for submitting your request. We will come back to you as soon as possible.

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download
Request
Request
Request quotation
Request quotation

Quotation for E3Z

By completing this form you can request a quotation. Your personal details will be handled confidentially.

e3z img prod

Personal details

E3Z

Text error notification

Text error notification

Text error notification

Text error notification

Text error notification

Country error notification

Quote details

Select notification error

Select notification error

Text area error notification

Checkbox error notification

Checkbox error notification

Thank you for requesting a quotation. We will provide you with the required information as soon as possible.

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download
Request quotation
Request quotation

Features

One mounting

Ambient light immunity

It is never possible to totally control the environmental conditions on large installations such as that in material handling or logistics. Reliable sensing is key to ensuring the non-stop operation of these systems. Ambient light can cause conventional sensors to false trigger. Omron’s pulse synchronisation and light wavelength filters ensure ambient light never causes errors in detection.

EMC noise immunity

e3z emc noise immun prod

High electromagnetic noise immunity

IP69k

The IP69k test according to DIN 40 050 part 9 is intended to simulate high pressure / steam cleaning. During the test 14-16 l/min water at 80ºC is sprayed onto the sensor from different angles with 8000-10000 kPa. The sensor may not suffer any damaging effects from high pressure water in appearance and functionality.

Videos

Downloads