Login

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Register

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Thank you for registering

An email to complete your account has been sent to

Return to the website

get direct access

Fill in your details below and get direct access to content on this page

Text error notification

Text error notification

Checkbox error notification

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Thank you for your interest

You now have access to

A confirmation email has been sent to

Continue to page

Please or get direct access to download this document

E3Z-T61A 0.5M

Photoelectric sensor, rectangular housing, red LED, through-beam, 10 m, NPN, Light-ON/Dark-ON, 0.5 m cable

Specifications

Shape Cuboid
Sensing method Through-beam
Sensing distance 10000 mm
Setting method Manual adjustment
Connection method Cable
Cable length 0.5 m
Output type NPN
Operation mode Dark-ON, Light-ON
Response time 1 ms
Material housing PBT
Thread size Other
Product Width (unpacked) 10.8 mm
Product Height (unpacked) 31 mm
Product Depth (unpacked) 20 mm
Type of light Polarized red light
Power supply voltage 12-24 V
Degree of protection (IP) IP67

Accessories

E39-L104 Mounting bracket for E3Z sensor, standard, vertical mounting
E39-L142 Mounting Bracket, protective side wall (for E3Z)
E39-L144 Sensor mounting Bracket, Protective bracket for E3Z pre-wired
E39-L153 Mounting bracket for E3Z sensor, L shape, for prewired
E39-L43 Mounting bracket for E3Z sensor, side mounting
E39-L98 Protective metal cover for E3S-A/E3Z vertical sensor
E39-S65A Slit for E3Z-T, 0.5mm diameter
E39-S65B Slit for E3Z-T, 1mm diameter
E39-S65C Slit for E3Z-T, 2mm diameter
E39-S65D Slit for E3Z-T, 0.5 x 10 mm dia.
E39-S65E Slit for E3Z-T, 1x10mm diameter

Downloads