Specifications
Shape | Cuboid |
Sensing method | Through-beam |
Sensing distance | 15000 mm |
Setting method | IO-Link, Manual adjustment |
Connection method | M12 pigtail Smartclick connector |
Cable length | 0.3 m |
Output type | IO-Link, PNP |
Operation mode | Dark-ON, Light-ON |
IO-Link baud rate | COM3 (230.4 kbps) |
Response time | 1 ms |
Material housing | PBT |
Thread size | Other |
Product Width (unpacked) | 10.8 mm |
Product Height (unpacked) | 31 mm |
Product Depth (unpacked) | 20 mm |
Type of light | Infrared light |
Power supply voltage | 10-30 V |
Degree of protection (IP) | IP67 |
Accessories
Downloads


