Specifications
| Shape | Cuboid |
| Sensing method | Diffuse reflective |
| Sensing distance | 1000 mm |
| Setting method | IO-Link, Manual adjustment |
| Connection method | Connector M8 - 4 pin |
| Output type | IO-Link, PNP |
| Operation mode | Dark-ON, Light-ON |
| IO-Link baud rate | COM3 (230.4 kbps) |
| Response time | 1 ms |
| Material housing | PBT |
| Thread size | Other |
| Product Width (unpacked) | 10.8 mm |
| Product Height (unpacked) | 31 mm |
| Product Depth (unpacked) | 20 mm |
| Type of light | Infrared light |
| Power supply voltage | 10-30 V |
| Features | Mutual interference prevention, Wide beam |
| Degree of protection (IP) | IP67 |
