E3ZM
Photoelectric sensor in compact stainless steel housing
Compact housing size and high power LED for excellent performance-size ratio in a rugged, detergent-resistant stainless steel housing for demanding environments.
- High grade stainless steel housing (SUS316L)
- IP67 and IP69k for highest water resistance
- Ecolab tested and certified detergent resistance
Specifications & ordering info
| Product | Shape | Sensing method | Sensing distance | Sensing distance (min.) | Setting method | Connection method | Cable length | Output type | Operation mode | Response time | Material housing | Thread size | Type of light | Spot size | Power supply voltage | Features | Degree of protection (IP) | Description | |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
|
|
Cuboid | Diffuse reflective | 1000 mm | Manual adjustment | Cable | 2 m | NPN | Dark-ON, Light-ON | 1 ms | Stainless steel | Other | Infrared light | 10-30 V | Wide beam | IP67/IP69K | Photoelectric sensor, rectangular housing, stainless steel, infrared LED, diffuse, 1 m, NPN, Light-ON/Dark-ON, 2 m cable |
|
||
|
|
Cuboid | Diffuse reflective | 1000 mm | Manual adjustment | Cable | 5 m | NPN | Dark-ON, Light-ON | 1 ms | Stainless steel | Other | Infrared light | 10-30 V | Wide beam | IP67/IP69K | Photoelectric sensor, rectangular housing, stainless steel, infrared LED, diffuse, 1 m, NPN, Light-ON/Dark-ON, 5 m cable |
|
||
|
|
Cuboid | Diffuse reflective | 1000 mm | Manual adjustment | Connector M8 - 4 pin | NPN | Dark-ON, Light-ON | 1 ms | Stainless steel | Other | Infrared light | 10-30 V | Wide beam | IP67/IP69K | Photoelectric sensor, rectangular housing, stainless steel, infrared LED, diffuse, 1 m, NPN, Light-ON/Dark-ON, M8 4-pin connector |
|
|||
|
|
Cuboid | Diffuse reflective | 1000 mm | Manual adjustment | Cable | 2 m | PNP | Dark-ON, Light-ON | 1 ms | Stainless steel | Other | Infrared light | 10-30 V | Wide beam | IP67/IP69K | Photoelectric sensor, rectangular housing, stainless steel, infrared LED, diffuse, 1 m, PNP, Light-ON/Dark-ON, 2 m cable |
|
||
|
|
Cuboid | Diffuse reflective | 1000 mm | Manual adjustment | Cable | 5 m | PNP | Dark-ON, Light-ON | 1 ms | Stainless steel | Other | Infrared light | 10-30 V | Wide beam | IP67/IP69K | Photoelectric sensor, rectangular housing, stainless steel, infrared LED, diffuse, 1 m, PNP, Light-ON/Dark-ON, 5 m cable |
|
||
|
|
Cuboid | Diffuse reflective | 1000 mm | Manual adjustment | M12 pigtail connector | 0.3 m | PNP | Dark-ON, Light-ON | 1 ms | Stainless steel | Other | Infrared light | 10-30 V | Wide beam | IP67/IP69K | Photoelectric sensor, rectangular housing, stainless steel, infrared LED, diffuse, 1 m, PNP, Light-ON/Dark-ON, M12 stainless steel pigtail connector, 0.3 m |
|
||
|
|
Cuboid | Diffuse reflective | 1000 mm | Manual adjustment | Connector M8 - 4 pin | PNP | Dark-ON, Light-ON | 1 ms | Stainless steel | Other | Infrared light | 10-30 V | Wide beam | IP67/IP69K | Photoelectric sensor, rectangular housing, stainless steel, infrared LED, diffuse, 1 m, PNP, Light-ON/Dark-ON, M8 4-pin connector |
|
|||
|
|
Cuboid | Background suppression | 100 mm | 10 mm | Fixed | Cable | 2 m | NPN | Dark-ON, Light-ON | 1 ms | Stainless steel | Other | Polarity free red light | 4 mm | 10-30 V | IP67/IP69K | Photoelectric sensor, rectangular housing, stainless steel, red LED, background suppression, 100 mm, NPN, Light-ON/Dark-ON, 2 m cable |
|
|
|
|
Cuboid | Background suppression | 100 mm | 10 mm | Fixed | Cable | 5 m | NPN | Dark-ON, Light-ON | 1 ms | Stainless steel | Other | Polarity free red light | 4 mm | 10-30 V | IP67/IP69K | Photoelectric sensor, rectangular housing, stainless steel, red LED, background suppression, 100 mm, NPN, Light-ON/Dark-ON, 5 m cable |
|
|
|
|
Cuboid | Background suppression | 150 mm | 10 mm | Fixed | Cable | 2 m | NPN | Dark-ON, Light-ON | 1 ms | Stainless steel | Other | Polarity free red light | 12 mm | 10-30 V | IP67/IP69K | Photoelectric sensor, rectangular housing, stainless steel, red LED, background suppression, 150 mm, NPN, Light-ON/Dark-ON, 2 m cable |
|
|
|
|
Cuboid | Background suppression | 150 mm | 10 mm | Fixed | Cable | 5 m | NPN | Dark-ON, Light-ON | 1 ms | Stainless steel | Other | Polarity free red light | 12 mm | 10-30 V | IP67/IP69K | Photoelectric sensor, rectangular housing, stainless steel, red LED, background suppression, 150 mm, NPN, Light-ON/Dark-ON, 5 m cable |
|
|
|
|
Cuboid | Background suppression | 200 mm | 10 mm | Fixed | Cable | 2 m | NPN | Dark-ON, Light-ON | 1 ms | Stainless steel | Other | Polarity free red light | 18 mm | 10-30 V | IP67/IP69K | Photoelectric sensor, rectangular housing, stainless steel, red LED, background suppression, 200 mm, NPN, Light-ON/Dark-ON, 2 m cable |
|
|
|
|
Cuboid | Background suppression | 200 mm | 10 mm | Fixed | Cable | 5 m | NPN | Dark-ON, Light-ON | 1 ms | Stainless steel | Other | Polarity free red light | 18 mm | 10-30 V | IP67/IP69K | Photoelectric sensor, rectangular housing, stainless steel, red LED, background suppression, 200 mm, NPN, Light-ON/Dark-ON, 5 m cable |
|
|
|
|
Cuboid | Background suppression | 100 mm | 10 mm | Fixed | Connector M8 - 4 pin | NPN | Dark-ON, Light-ON | 1 ms | Stainless steel | Other | Polarity free red light | 4 mm | 10-30 V | IP67/IP69K | Photoelectric sensor, rectangular housing, stainless steel, red LED, background suppression, 100 mm, NPN, Light-ON/Dark-ON, M8 4-pin connector |
|
||
|
|
Cuboid | Background suppression | 150 mm | 10 mm | Fixed | Connector M8 - 4 pin | NPN | Dark-ON, Light-ON | 1 ms | Stainless steel | Other | Polarity free red light | 12 mm | 10-30 V | IP67/IP69K | Photoelectric sensor, rectangular housing, stainless steel, red LED, background suppression, 150 mm, NPN, Light-ON/Dark-ON, M8 4-pin connector |
|
||
|
|
Cuboid | Background suppression | 200 mm | 10 mm | Fixed | Connector M8 - 4 pin | NPN | Dark-ON, Light-ON | 1 ms | Stainless steel | Other | Polarity free red light | 18 mm | 10-30 V | IP67/IP69K | Photoelectric sensor, rectangular housing, stainless steel, red LED, background suppression, 200 mm, NPN, Light-ON/Dark-ON, M8 4-pin connector |
|
||
|
|
Cuboid | Background suppression | 100 mm | 10 mm | Fixed | Cable | 2 m | PNP | Dark-ON, Light-ON | 1 ms | Stainless steel | Other | Polarity free red light | 4 mm | 10-30 V | IP67/IP69K | Photoelectric sensor, rectangular housing, stainless steel, red LED, background suppression, 100 mm, PNP, Light-ON/Dark-ON, 2 m cable |
|
|
|
|
Cuboid | Background suppression | 100 mm | 10 mm | Fixed | Cable | 5 m | PNP | Dark-ON, Light-ON | 1 ms | Stainless steel | Other | Polarity free red light | 4 mm | 10-30 V | IP67/IP69K | Photoelectric sensor, rectangular housing, stainless steel, red LED, background suppression, 100 mm, PNP, Light-ON/Dark-ON, 5 m cable |
|
|
|
|
Cuboid | Background suppression | 150 mm | 10 mm | Fixed | Cable | 2 m | PNP | Dark-ON, Light-ON | 1 ms | Stainless steel | Other | Polarity free red light | 12 mm | 10-30 V | IP67/IP69K | Photoelectric sensor, rectangular housing, stainless steel, red LED, background suppression, 150 mm, PNP, Light-ON/Dark-ON, 2 m cable |
|
|
|
|
Cuboid | Background suppression | 150 mm | 10 mm | Fixed | Cable | 5 m | PNP | Dark-ON, Light-ON | 1 ms | Stainless steel | Other | Polarity free red light | 12 mm | 10-30 V | IP67/IP69K | Photoelectric sensor, rectangular housing, stainless steel, red LED, background suppression, 150 mm, PNP, Light-ON/Dark-ON, 5 m cable |
|
Accessories
Reflectors for retro-reflective photoelectric sensors
|
Recommended for fine beam coaxial models (E3NC-LH03, |
|||||||
|
Round shape with centered mounting hole for simple screw mounting |
|||||||
Note: the ambient operating temperature is -25°C to 55°C unless otherwise specified
|
Recommended for fine beam and |
|||||||
Note: Note: the ambient operating temperature is -25°C to 55°C unless otherwise specified
Need assistance?
We’re here to help! Reach out, and our specialists will assist you in finding the best solution for your business.
Contact Our Experts E3ZM
Thank you for submitting your request. We will come back to you as soon as possible.
We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]
DownloadQuotation for E3ZM
By completing this form you can request a quotation. Your personal details will be handled confidentially.
Thank you for requesting a quotation. We will provide you with the required information as soon as possible.
We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]
DownloadFeatures
One mounting
Rugged housing
All our sensors are designed and tested to withstand vibration and mechanical shocks. The high grade stainless steel SUS 316L and the housing design of the E3ZM without protruding optics or adjusters, provides enhanced protection against mechanical damage. This not only ensures long sensor lifetime but significantly reduces the risk that cut-off or broken sensor parts are processed together with the food.
Tight connections
| Very often the housings of sensors for hygienic environments are very tight but they share a common potential weakpoint: the connection between sensor and cable connector. If the wrong mounting torque is used the sealing may be too weak or even damaged resulting in water entry. |
| The highest protection against water entry is provided by pre-wired solutions. But pre-wired solutions are not flexible enough for easy replacement. |
| We offer a solution with highest protection but keeping the flexibility with stainless steel 'pigtails'. |
| Optimal mounting torque can be achieved with the XS5 snap mechanism. |
Detergent resistance
The detergent resistant sensors are tested on alkaline and acid based detergents commonly used in the food industry. In comparison to conventional metal or plastic housing sensors, longer sensor lifetimes of 20 times or more can be achieved.
Ecolab
Smooth housing
The housing has been designed with the usage in hygienic environments in mind. In order to reduce areas where bacteria can grow, the sensors provide a smooth surface, rounded edges and high grade SUS 316L stainless steel or detergent resistant plastic material.
Technical information

