Login

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Register

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Thank you for registering

An email to complete your account has been sent to

Return to the website

get direct access

Fill in your details below and get direct access to content on this page

Text error notification

Text error notification

Checkbox error notification

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Thank you for your interest

You now have access to

A confirmation email has been sent to

Continue to page

Please or get direct access to download this document

E3ZM-D82 5M

Photoelectric sensor, rectangular housing, stainless steel, infrared LED, diffuse, 1 m, PNP, Light-ON/Dark-ON, 5 m cable

Specifications

Shape Cuboid
Sensing method Diffuse reflective
Sensing distance 1000 mm
Setting method Manual adjustment
Connection method Cable
Cable length 5 m
Output type PNP
Operation mode Dark-ON, Light-ON
Response time 1 ms
Material housing Stainless steel
Thread size Other
Product Width (unpacked) 10.8 mm
Product Height (unpacked) 32.2 mm
Product Depth (unpacked) 21 mm
Type of light Infrared light
Power supply voltage 10-30 V
Features Wide beam
Degree of protection (IP) IP67/IP69K

Accessories

E39-L104 Mounting bracket for E3Z sensor, standard, vertical mounting
E39-L142 Mounting Bracket, protective side wall (for E3Z)
E39-L144 Sensor mounting Bracket, Protective bracket for E3Z pre-wired
E39-L150 Sensor mounting Bracket for E3Z, 100mm high post
E39-L151 Sensor mounting Bracket, for E3Z, 200mm high post
E39-L153 Mounting bracket for E3Z sensor, L shape, for prewired
E39-L43 Mounting bracket for E3Z sensor, side mounting
E39-L44 Mounting bracket for E3Z sensor, rear mounting
E39-L98 Protective metal cover for E3S-A/E3Z vertical sensor

Downloads