Login

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Register

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Thank you for registering

An email to complete your account has been sent to

Return to the website

get direct access

Fill in your details below and get direct access to content on this page

Text error notification

Text error notification

Checkbox error notification

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Thank you for your interest

You now have access to

A confirmation email has been sent to

Continue to page

Please or get direct access to download this document

E3ZM-R81 2M

Photoelectric sensor, rectangular housing, stainless steel, red LED, retro-reflective, 4 m, PNP, Light-ON/Dark-ON, 2 m cable

Specifications

Shape Cuboid
Sensing method Retro-reflective
Sensing distance 4000 mm
Sensing distance (min.) 100 mm
Setting method Manual adjustment
Connection method Cable
Cable length 2 m
Output type PNP
Operation mode Dark-ON, Light-ON
Response time 1 ms
Material housing Stainless steel
Thread size Other
Product Width (unpacked) 10.8 mm
Product Height (unpacked) 32.2 mm
Product Depth (unpacked) 21 mm
Type of light Polarized red light
Power supply voltage 10-30 V
Features M.S.R.
Degree of protection (IP) IP67/IP69K

Accessories

E39-L104 Mounting bracket for E3Z sensor, standard, vertical mounting
E39-L142 Mounting Bracket, protective side wall (for E3Z)
E39-L144 Sensor mounting Bracket, Protective bracket for E3Z pre-wired
E39-L150 Sensor mounting Bracket for E3Z, 100mm high post
E39-L151 Sensor mounting Bracket, for E3Z, 200mm high post
E39-L153 Mounting bracket for E3Z sensor, L shape, for prewired
E39-L43 Mounting bracket for E3Z sensor, side mounting
E39-L44 Mounting bracket for E3Z sensor, rear mounting
E39-L98 Protective metal cover for E3S-A/E3Z vertical sensor
E39-R10 Accessory photosensor, reflector, 52x62x8 mm, ABS & Acryllic
E39-R16 Reflector, E3C-LDA, highest detergent resistance, SUS316L, 43x30x5 mm
E39-R1K Accessory photosensor, reflector, 40x60x7.5 mm, ABS & Acryllic, anti-fogging coating
E39-R1S Accessory photoeletric sensor, reflector, 40 x 60 x 7.5 mm, ABS & Acryllic
E39-R2 Accessory photosensor, reflector, 80.8x60x7.5 mm, ABS & Acryllic
E39-R3 Accessory photoelectric sensor, reflector, 42 x 22 mm
E39-R7 Accessory photoelectric sensor, reflector, round shape, 84 mm diameter
E39-R8 Accessory photoelectric sensor, reflector, 100 x100 mm
E39-R9 Reflector 35x42 mm
E39-RS1 Reflective tape, self adhesive, 35 x 10 mm
E39-RS2 Accessory photelectric sensor, reflective tape, 40 x 35 x 0.6, self adhesive
E39-RS3 Reflective tape, self-adhesive, 70x80mm

Downloads