Login

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Register

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Thank you for registering

An email to complete your account has been sent to

Return to the website

get direct access

Fill in your details below and get direct access to content on this page

Text error notification

Text error notification

Checkbox error notification

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Thank you for your interest

You now have access to

A confirmation email has been sent to

Continue to page

Please or get direct access to download this document

E3ZM-D87

Photoelectric sensor, rectangular housing, stainless steel, infrared LED, diffuse, 1 m, PNP, Light-ON/Dark-ON, M8 4-pin connector

Specifications

Shape Cuboid
Sensing method Diffuse reflective
Sensing distance 1000 mm
Setting method Manual adjustment
Connection method Connector M8 - 4 pin
Output type PNP
Operation mode Dark-ON, Light-ON
Response time 1 ms
Material housing Stainless steel
Thread size Other
Product Width (unpacked) 10.8 mm
Product Height (unpacked) 32.2 mm
Product Depth (unpacked) 21 mm
Type of light Infrared light
Power supply voltage 10-30 V
Features Wide beam
Degree of protection (IP) IP67/IP69K

Accessories

E39-L150 Sensor mounting Bracket for E3Z, 100mm high post
E39-L151 Sensor mounting Bracket, for E3Z, 200mm high post
E39-L203 Rear mounting bracket for E3AS-F/L models
E39-L211 L-shaped mounting bracket for E3AS-F/L models
E39-L212 Horizontal protective cover bracket for E3AS-F/L cable and pigtail models
E39-L214 Protective metal cover for E3AS, horizontal surface mounting
E39-L44 Mounting bracket for E3Z sensor, rear mounting

Downloads