E3FC
M18 Photosensor in high-grade stainless steel housing
For high grade stainless steel inductive sensors see the E2EH. And for high grade stainless steel Safety Non-contact switches see the F3S-TGR-N_C.
- High grade steel housing (SUS316L)
- Proven with various industrial detergents of Ecolab and Diversey
- Withstands heat shock conditions
- Epoxy resin at connector/cable end preventing water ingress
- Bright visible red LED enabling easy alignment
Specifications & ordering info
| Product | Shape | Sensing method | Sensing distance | Sensing distance (min.) | Setting method | Connection method | Cable length | Output type | Operation mode | Response time | Material housing | Thread size | Product Length (unpacked) | Type of light | Power supply voltage | Features | Degree of protection (IP) | Description | |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
|
|
Cylindrical axial | Coaxial retro-reflective | 500 mm | 100 mm | Manual adjustment | Cable | 2 m | NPN | Dark-ON, Light-ON | 0.5 ms | Stainless steel | M18 | 48 mm | Polarity free red light | 10-30 V | P-opaquing function, Transparent detection | IP67/IP69K | Photoelectric sensor, M18 threaded barrel, stainless steel, red LED, retro-reflective, transparent object, 500 mm, NPN, Light-ON/Dark-ON, 2 m cable |
|
|
|
Cylindrical axial | Coaxial retro-reflective | 500 mm | 100 mm | Manual adjustment | Connector M12 | NPN | Dark-ON, Light-ON | 0.5 ms | Stainless steel | M18 | 48 mm | Polarity free red light | 10-30 V | P-opaquing function, Transparent detection | IP67/IP69K | Photoelectric sensor, M18 threaded barrel, stainless steel, red LED, retro-reflective, transparent object, 500 mm, NPN, Light-ON/Dark-ON, M12 connector |
|
|
|
|
Cylindrical axial | Coaxial retro-reflective | 500 mm | 100 mm | Manual adjustment | Cable | 2 m | PNP | Dark-ON, Light-ON | 0.5 ms | Stainless steel | M18 | 48 mm | Polarity free red light | 10-30 V | P-opaquing function, Transparent detection | IP67/IP69K | Photoelectric sensor, M18 threaded barrel, stainless steel, red LED, retro-reflective, transparent object, 500 mm, PNP, Light-ON/Dark-ON, 2 m cable |
|
|
|
Cylindrical axial | Coaxial retro-reflective | 500 mm | 100 mm | Manual adjustment | Connector M12 | PNP | Dark-ON, Light-ON | 0.5 ms | Stainless steel | M18 | 48 mm | Polarity free red light | 10-30 V | P-opaquing function, Transparent detection | IP67/IP69K | Photoelectric sensor, M18 threaded barrel, stainless steel, red LED, retro-reflective, transparent object, 500 mm, PNP, Light-ON/Dark-ON, M12 connector |
|
|
|
|
Cylindrical axial | Diffuse reflective | 300 mm | Manual adjustment | Cable | 2 m | NPN | Dark-ON, Light-ON | 0.5 ms | Stainless steel | M18 | 48 mm | Polarity free red light | 10-30 V | IP67/IP69K | Photoelectric sensor, M18 threaded barrel, stainless steel, red LED, diffuse, 300 mm, NPN, Light-ON/Dark-ON, 2 m cable |
|
||
|
|
Cylindrical axial | Diffuse reflective | 1000 mm | Manual adjustment | Cable | 2 m | NPN | Dark-ON, Light-ON | 0.5 ms | Stainless steel | M18 | 48 mm | Polarity free red light | 10-30 V | IP67/IP69K | Photoelectric sensor, M18 threaded barrel, stainless steel, red LED, diffuse, 1 m, NPN, Light-ON/Dark-ON, 2 m cable |
|
||
|
|
Cylindrical axial | Diffuse reflective | 300 mm | Manual adjustment | Cable | 2 m | NPN | Dark-ON, Light-ON | 0.5 ms | Stainless steel | M18 | 48 mm | Infrared light | 10-30 V | IP67/IP69K | Photoelectric sensor, M18 threaded barrel, stainless steel, infrared LED, diffuse, 300 mm, NPN, Light-ON/Dark-ON, 2 m cable |
|
||
|
|
Cylindrical axial | Diffuse reflective | 1000 mm | Manual adjustment | Cable | 2 m | NPN | Dark-ON, Light-ON | 0.5 ms | Stainless steel | M18 | 48 mm | Infrared light | 10-30 V | IP67/IP69K | Photoelectric sensor, M18 threaded barrel, stainless steel, infrared LED, diffuse, 1 m, NPN, Light-ON/Dark-ON, 2 m cable |
|
||
|
|
Cylindrical axial | Diffuse reflective | 300 mm | Manual adjustment | Connector M12 | NPN | Dark-ON, Light-ON | 0.5 ms | Stainless steel | M18 | 48 mm | Polarity free red light | 10-30 V | IP67/IP69K | Photoelectric sensor, M18 threaded barrel, stainless steel, red LED, diffuse, 300 mm, NPN, Light-ON/Dark-ON, M12 connector |
|
|||
|
|
Cylindrical axial | Diffuse reflective | 1000 mm | Manual adjustment | Connector M12 | NPN | Dark-ON, Light-ON | 0.5 ms | Stainless steel | M18 | 48 mm | Polarity free red light | 10-30 V | IP67/IP69K | Photoelectric sensor, M18 threaded barrel, stainless steel, red LED, diffuse, 1 m, NPN, Light-ON/Dark-ON, M12 connector |
|
|||
|
|
Cylindrical axial | Diffuse reflective | 300 mm | Manual adjustment | Connector M12 | NPN | Dark-ON, Light-ON | 0.5 ms | Stainless steel | M18 | 48 mm | Infrared light | 10-30 V | IP67/IP69K | Photoelectric sensor, M18 threaded barrel, stainless steel, infrared LED, diffuse, 300 mm, NPN, Light-ON/Dark-ON, M12 connector |
|
|||
|
|
Cylindrical axial | Diffuse reflective | 300 mm | Manual adjustment | Cable | 2 m | PNP | Dark-ON, Light-ON | 0.5 ms | Stainless steel | M18 | 48 mm | Polarity free red light | 10-30 V | IP67/IP69K | Photoelectric sensor, M18 threaded barrel, stainless steel, red LED, diffuse, 300 mm, PNP, Light-ON/Dark-ON, 2 m cable |
|
||
|
|
Cylindrical axial | Diffuse reflective | 1000 mm | Manual adjustment | Cable | 2 m | PNP | Dark-ON, Light-ON | 0.5 ms | Stainless steel | M18 | 48 mm | Polarity free red light | 10-30 V | IP67/IP69K | Photoelectric sensor, M18 threaded barrel, stainless steel, red LED, diffuse, 1 m, PNP, Light-ON/Dark-ON, 2 m cable |
|
||
|
|
Cylindrical axial | Diffuse reflective | 1000 mm | Manual adjustment | Cable | 5 m | PNP | Dark-ON, Light-ON | 0.5 ms | Stainless steel | M18 | 48 mm | Polarized red light | 10-30 V | IP67/IP69K | Photoelectric sensor, M18 threaded barrel, stainless steel, red LED, diffuse, 1 m, PNP, Light-ON/Dark-ON, 5 m cable |
|
||
|
|
Cylindrical axial | Diffuse reflective | 300 mm | Manual adjustment | Cable | 2 m | PNP | Dark-ON, Light-ON | 0.5 ms | Stainless steel | M18 | 48 mm | Infrared light | 10-30 V | IP67/IP69K | Photoelectric sensor, M18 threaded barrel, stainless steel, infrared LED, diffuse, 300 mm, PNP, Light-ON/Dark-ON, 2 m cable |
|
||
|
|
Cylindrical axial | Diffuse reflective | 1000 mm | Manual adjustment | Cable | 2 m | PNP | Dark-ON, Light-ON | 0.5 ms | Stainless steel | M18 | 48 mm | Infrared light | 10-30 V | IP67/IP69K | Photoelectric sensor, M18 threaded barrel, stainless steel, infrared LED, diffuse, 1 m, PNP, Light-ON/Dark-ON, 2 m cable |
|
||
|
|
Cylindrical axial | Diffuse reflective | 300 mm | Manual adjustment | Connector M12 | PNP | Dark-ON, Light-ON | 0.5 ms | Stainless steel | M18 | 48 mm | Polarity free red light | 10-30 V | IP67/IP69K | Photoelectric sensor, M18 threaded barrel, stainless steel, red LED, diffuse, 300 mm, PNP, Light-ON/Dark-ON, M12 connector |
|
|||
|
|
Cylindrical axial | Diffuse reflective | 1000 mm | Manual adjustment | Connector M12 | PNP | Dark-ON, Light-ON | 0.5 ms | Stainless steel | M18 | 48 mm | Polarity free red light | 10-30 V | IP67/IP69K | Photoelectric sensor, M18 threaded barrel, stainless steel, red LED, diffuse, 1 m, PNP, Light-ON/Dark-ON, M12 connector |
|
|||
|
|
Cylindrical axial | Diffuse reflective | 300 mm | Manual adjustment | Connector M12 | PNP | Dark-ON, Light-ON | 0.5 ms | Stainless steel | M18 | 48 mm | Infrared light | 10-30 V | IP67/IP69K | Photoelectric sensor, M18 threaded barrel, stainless steel, infrared LED, diffuse, 300 mm, PNP, Light-ON/Dark-ON, M12 connector |
|
|||
|
|
Cylindrical axial | Diffuse reflective | 300 mm | Manual adjustment | Connector M12 | PNP | Dark-ON, Light-ON | 0.5 ms | Stainless steel | M18 | Infrared light | 10-30 V | IP67/IP69K | Photoelectric sensor, M18 threaded barrel, stainless steel, infrared LED, diffuse, 300 mm, PNP, Light-ON/Dark-ON, inverted logic, M12 connector |
|
Accessories
Reflectors for retro-reflective photoelectric sensors
|
Recommended for fine beam coaxial models (E3NC-LH03, |
|||||||
|
Round shape with centered mounting hole for simple screw mounting |
|||||||
Note: the ambient operating temperature is -25°C to 55°C unless otherwise specified
|
Recommended for fine beam and |
|||||||
Note: Note: the ambient operating temperature is -25°C to 55°C unless otherwise specified
Need assistance?
We’re here to help! Reach out, and our specialists will assist you in finding the best solution for your business.
Contact Our Experts E3FC
Thank you for submitting your request. We will come back to you as soon as possible.
We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]
Quotation for E3FC
By completing this form you can request a quotation. Your personal details will be handled confidentially.
Thank you for requesting a quotation. We will provide you with the required information as soon as possible.
We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]
Features
Detergent resistance
Best fit for wash-down applications. Tested with industrial cleaners of Ecolab and Diversey.
Heat shock resistance
IP protection proven by heat shock tests in surface tensioned water.
Compact housing
Compact shape for easy integration into machines.
Visible LED light for easy alignment
Powerful LED light for easy alignment and stable sensing in rough environments.
Technical information

