E3FC-DP13 5M
Photoelectric sensor, M18 threaded barrel, stainless steel, red LED, diffuse, 1 m, PNP, Light-ON/Dark-ON, 5 m cable
Specifications
Shape | Cylindrical axial |
Sensing method | Diffuse reflective |
Sensing distance | 1000 mm |
Setting method | Manual adjustment |
Connection method | Cable |
Cable length | 5 m |
Output type | PNP |
Operation mode | Dark-ON, Light-ON |
Response time | 0.5 ms |
Material housing | Stainless steel |
Thread size | M18 |
Product Length (unpacked) | 48 mm |
Type of light | Polarized red light |
Power supply voltage | 10-30 V |
Degree of protection (IP) | IP67/IP69K |