E3FC-BP11 2M
Photoelectric sensor, M18 threaded barrel, stainless steel, red LED, retro-reflective, transparent object, 500 mm, PNP, Light-ON/Dark-ON, 2 m cable
Specifications
Shape | Cylindrical axial |
Sensing method | Coaxial retro-reflective |
Sensing distance | 500 mm |
Sensing distance (min.) | 100 mm |
Setting method | Manual adjustment |
Connection method | Cable |
Cable length | 2 m |
Output type | PNP |
Operation mode | Dark-ON, Light-ON |
Response time | 0.5 ms |
Material housing | Stainless steel |
Thread size | M18 |
Product Length (unpacked) | 48 mm |
Type of light | Polarity free red light |
Power supply voltage | 10-30 V |
Features | P-opaquing function, Transparent detection |
Degree of protection (IP) | IP67/IP69K |