Login

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Register

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Thank you for registering

An email to complete your account has been sent to

Return to the website

get direct access

Fill in your details below and get direct access to content on this page

Text error notification

Text error notification

Checkbox error notification

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Thank you for your interest

You now have access to

A confirmation email has been sent to

Continue to page

Please or get direct access to download this document

E3FC-BN11 2M

Photoelectric sensor, M18 threaded barrel, stainless steel, red LED, retro-reflective, transparent object, 500 mm, NPN, Light-ON/Dark-ON, 2 m cable

Specifications

Shape Cylindrical axial
Sensing method Coaxial retro-reflective
Sensing distance 500 mm
Sensing distance (min.) 100 mm
Setting method Manual adjustment
Connection method Cable
Cable length 2 m
Output type NPN
Operation mode Dark-ON, Light-ON
Response time 0.5 ms
Material housing Stainless steel
Thread size M18
Product Length (unpacked) 48 mm
Type of light Polarity free red light
Power supply voltage 10-30 V
Features P-opaquing function, Transparent detection
Degree of protection (IP) IP67/IP69K

Accessories

E39-RP1 Reflector, polarizing, to use with E3ZM-B, 44mm x 64mm

Downloads