Specifications & ordering info
| Product | Shape | Sensing method | Sensing distance | Sensing distance (min.) | Setting method | Connection method | Cable length | Output type | Operation mode | Response time | Material housing | Thread size | Type of light | Power supply voltage | Features | Degree of protection (IP) | Description | |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
|
|
U-shaped | Through-beam with slot | 25 mm | Manual adjustment | Cable | 2 m | NPN | Dark-ON, Light-ON | 1 ms | ABS | Other | Infrared light | 12-24 V | Mutual interference prevention, Two optical axis | IP64 | Photoelectric sensor, slot housing, infrared LED, single through-beam, 25 mm, NPN, Light-ON/Dark-ON, 2 m cable |
|
|
|
|
U-shaped | Through-beam with slot | 25 mm | Manual adjustment | Cable | 5 m | NPN | Dark-ON, Light-ON | 1 ms | ABS | Other | Infrared light | 12-24 V | Mutual interference prevention, Two optical axis | IP64 | Photoelectric sensor, slot housing, infrared LED, single through-beam, 25 mm, NPN, Light-ON/Dark-ON, 5 m cable |
|
|
|
|
U-shaped | Through-beam with slot | 25 mm | Manual adjustment | M12 pigtail connector | 0.3 m | NPN | Dark-ON, Light-ON | 1 ms | ABS | Other | Infrared light | 12-24 V | Protective tube cable | IP64 | Photoelectric sensor, slot housing, infrared LED, single through-beam, 25 mm, NPN, Light-ON/Dark-ON, M12 pigtail connector with protective tube, 0.3 m |
|
|
|
|
U-shaped | Through-beam with slot | 25 mm | Manual adjustment | M8 pigtail connector 4 pin | 0.3 m | NPN | Dark-ON, Light-ON | 1 ms | ABS | Other | Infrared light | 12-24 V | Mutual interference prevention, Two optical axis | IP64 | Photoelectric sensor, slot housing, infrared LED, single through-beam, 25 mm, NPN, Light-ON/Dark-ON, M8 pigtail connector 4-pin, 0.3 m |
|
|
|
|
U-shaped | Through-beam with slot | 25 mm | Manual adjustment | Cable | 2 m | NPN | Dark-ON, Light-ON | 1 ms | ABS | Other | Infrared light | 12-24 V | Mutual interference prevention, Two optical axis | IP64 | Photoelectric sensor, slot housing, infrared LED, twin through-beam, 25 mm, NPN, Light-ON/Dark-ON, 2 m cable |
|
|
|
|
U-shaped | Through-beam with slot | 25 mm | Manual adjustment | M8 pigtail connector 4 pin | 0.3 m | NPN | Dark-ON, Light-ON | 1 ms | ABS | Other | Infrared light | 12-24 V | Mutual interference prevention, Two optical axis | IP64 | Photoelectric sensor, slot housing, infrared LED, twin through-beam, 25 mm, NPN, Light-ON/Dark-ON, M8 pigtail connector 4-pin, 0.3 m |
|
|
|
|
U-shaped | Through-beam with slot | 25 mm | Manual adjustment | Cable | 0.5 m | PNP | Dark-ON, Light-ON | 1 ms | ABS | Other | Infrared light | 12-24 V | Mutual interference prevention, Two optical axis | IP64 | Photoelectric sensor, slot housing, infrared LED, single through-beam, 25 mm, PNP, Light-ON/Dark-ON, 0.5 m cable |
|
|
|
|
U-shaped | Through-beam with slot | 25 mm | Manual adjustment | Cable | 2 m | PNP | Dark-ON, Light-ON | 1 ms | ABS | Other | Infrared light | 12-24 V | Mutual interference prevention, Two optical axis | IP64 | Photoelectric sensor, slot housing, infrared LED, single through-beam, 25 mm, PNP, Light-ON/Dark-ON, 2 m cable |
|
|
|
|
U-shaped | Through-beam with slot | 25 mm | Manual adjustment | M12 pigtail connector | 0.3 m | PNP | Dark-ON, Light-ON | 1 ms | ABS | Other | Infrared light | 12-24 V | Protective tube cable | IP64 | Photoelectric sensor, slot housing, infrared LED, single through-beam, 25 mm, PNP, Light-ON/Dark-ON, M12 pigtail connector with protective tube, 0.3 m |
|
|
|
|
U-shaped | Through-beam with slot | 25 mm | Manual adjustment | M8 pigtail connector 4 pin | 0.3 m | PNP | Dark-ON, Light-ON | 1 ms | ABS | Other | Infrared light | 12-24 V | Mutual interference prevention, Two optical axis | IP64 | Photoelectric sensor, slot housing, infrared LED, single through-beam, 25 mm, PNP, Light-ON/Dark-ON, M8 pigtail connector 4-pin, 0.3 m |
|
|
|
|
U-shaped | Through-beam with slot | 25 mm | Manual adjustment | Cable | 0.5 m | PNP | Dark-ON, Light-ON | 1 ms | ABS | Other | Infrared light | 12-24 V | Two optical axis | IP64 | Photoelectric sensor, slot housing, infrared LED, twin through-beam, 25 mm, PNP, Light-ON/Dark-ON, 0.5 m cable |
|
|
|
|
U-shaped | Through-beam with slot | 25 mm | Manual adjustment | Cable | 2 m | PNP | Dark-ON, Light-ON | 1 ms | ABS | Other | Infrared light | 12-24 V | Mutual interference prevention, Two optical axis | IP64 | Photoelectric sensor, slot housing, infrared LED, twin through-beam, 25 mm, PNP, Light-ON/Dark-ON, 2 m cable |
|
|
|
|
U-shaped | Through-beam with slot | 25 mm | -8888 mm | Manual adjustment | M12 pigtail connector | 0.3 m | PNP | Dark-ON, Light-ON | 1 ms | ABS | Other | Infrared light | 12-24 V | Two optical axis | IP64 | Photoelectric sensor, slot housing, infrared LED, twin through-beam, 25 mm, PNP, Light-ON/Dark-ON, M12 pigtail connector with protective tube, 0.3 m |
|
|
|
U-shaped | Through-beam with slot | 25 mm | Manual adjustment | M8 pigtail connector 4 pin | 0.3 m | PNP | Dark-ON, Light-ON | 1 ms | ABS | Other | Infrared light | 12-24 V | Mutual interference prevention, Two optical axis | IP64 | Photoelectric sensor, slot housing, infrared LED, twin through-beam, 25 mm, PNP, Light-ON/Dark-ON, M8 pigtail connector 4-pin, 0.3 m |
|
Need assistance?
We’re here to help! Reach out, and our specialists will assist you in finding the best solution for your business.
Contact Our Experts E3Z-G
Thank you for submitting your request. We will come back to you as soon as possible.
We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]
Quotation for E3Z-G
By completing this form you can request a quotation. Your personal details will be handled confidentially.
Thank you for requesting a quotation. We will provide you with the required information as soon as possible.
We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]
Technical information

