E3Z-G62-M3J
Photoelectric sensor, slot housing, infrared LED, twin through-beam, 25 mm, NPN, Light-ON/Dark-ON, M8 pigtail connector 4-pin, 0.3 m
Specifications
Shape | U-shaped |
Sensing method | Through-beam with slot |
Sensing distance | 25 mm |
Setting method | Manual adjustment |
Connection method | M8 pigtail connector 4 pin |
Cable length | 0.3 m |
Output type | NPN |
Operation mode | Dark-ON, Light-ON |
Response time | 1 ms |
Material housing | ABS |
Thread size | Other |
Product Width (unpacked) | 11 mm |
Product Height (unpacked) | 40 mm |
Product Depth (unpacked) | 50 mm |
Type of light | Infrared light |
Power supply voltage | 12-24 V |
Features | Two optical axis |
Degree of protection (IP) | IP64 |