Login

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Register

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Thank you for registering

An email to complete your account has been sent to

Return to the website

get direct access

Fill in your details below and get direct access to content on this page

Text error notification

Text error notification

Checkbox error notification

Checkbox error notification

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Thank you for your interest

You now have access to

A confirmation email has been sent to

Continue to page

Please or register to download this document

E3Z-G82-M1J 0.3M

Photoelectric sensor, slot housing, infrared LED, twin through-beam, 25 mm, PNP, Light-ON/Dark-ON, M12 pigtail connector with protective tube, 0.3 m

Specifications

Shape U-shaped
Sensing method Through-beam with slot
Sensing distance 25 mm
Sensing distance (min.) -8888 mm
Setting method Manual adjustment
Connection method M12 pigtail connector
Cable length 0.3 m
Output type PNP
Operation mode Dark-ON, Light-ON
Response time 1 ms
Material housing ABS
Thread size Other
Product Width (unpacked) 11 mm
Product Height (unpacked) 40 mm
Product Depth (unpacked) 50 mm
Type of light Infrared light
Power supply voltage 12-24 V
Features Two optical axis
Degree of protection (IP) IP64

Downloads