E3S-DBP31
Photoelectric sensor, rectangular shape, red LED, transparent object detection, SmartTeach, 4.5 m PNP, antivalent output, Pigtail connector M12
Specifications
| Shape | Cuboid |
| Sensing method | Retro-reflective |
| Sensing distance | 3500 mm |
| Sensing distance (min.) | 0 mm |
| Setting method | Teach-In |
| Connection method | M12 pigtail Smartclick connector |
| Cable length | 0.3 m |
| Output type | PNP |
| Operation mode | Dark-ON, Light-ON |
| Response time | 0.5 ms |
| Material housing | PBT |
| Thread size | Other |
| Product Width (unpacked) | 15.8 mm |
| Product Height (unpacked) | 48.5 mm |
| Product Depth (unpacked) | 40.5 mm |
| Type of light | Red light |
| Power supply voltage | 10-30 V |
| Features | M.S.R., Mutual interference prevention, Smart teach, Transparent detection |
| Degree of protection (IP) | IP67/IP69K |
