E3T-SR41-C 2M
Photoelectric sensor, retro-reflective, miniature, side view, 200mm, NPN, L-on, 2m cable, M2 mounting, reflector not included
Specifications
Shape | Cuboid, M2 mounting |
Sensing method | Retro-reflective |
Sensing distance | 200 mm |
Sensing distance (min.) | 30 mm |
Setting method | Fixed |
Connection method | Cable |
Cable length | 2 m |
Output type | NPN |
Operation mode | Light-ON |
Response time | 1 ms |
Material housing | PBT |
Thread size | Other |
Product Width (unpacked) | 7 mm |
Product Height (unpacked) | 20.6 mm |
Product Depth (unpacked) | 11 mm |
Type of light | Polarized red light |
Power supply voltage | 12-24 V |
Degree of protection (IP) | IP67 |