E3T-ST11 2M
Photoelectric sensor, through-beam, 1m, DC, 3-wire, NPN, light-on, side-view, 2m cable (requires 2 brackets)
Specifications
Shape | Cuboid, M2 mounting |
Sensing method | Through-beam |
Sensing distance | 1000 mm |
Setting method | Fixed |
Connection method | Cable |
Cable length | 2 m |
Output type | NPN |
Operation mode | Light-ON |
Response time | 1 ms |
Material housing | PBT |
Thread size | Other |
Product Width (unpacked) | 7 mm |
Product Height (unpacked) | 18.5 mm |
Product Depth (unpacked) | 9.5 mm |
Type of light | Polarity free red light |
Power supply voltage | 12-24 V |