Specifications
| Shape | Cuboid, M2 mounting |
| Sensing method | Through-beam |
| Sensing distance | 500 mm |
| Sensing distance (min.) | 0 mm |
| Setting method | Fixed |
| Connection method | Cable |
| Cable length | 2 m |
| Output type | NPN |
| Operation mode | Light-ON |
| Response time | 1 ms |
| Material housing | ABS |
| Thread size | Other |
| Product Width (unpacked) | 12 mm |
| Product Height (unpacked) | 19 mm |
| Product Depth (unpacked) | 3.5 mm |
| Type of light | Polarity free red light |
| Power supply voltage | 12-24 V |
| Degree of protection (IP) | IP67/IP69K |