E3T-SL14-M1TJ 0.3M
Photoelectric sensor, diffuse, 5-15 mm, DC, 3-wire, PNP, dark-on, side-view, M2 mounting, M12 pre-wired connector
Specifications
Shape | Cuboid, M2 mounting |
Sensing method | Limited reflective |
Sensing distance | 15 mm |
Sensing distance (min.) | 5 mm |
Setting method | Fixed |
Connection method | M12 pigtail Smartclick connector |
Cable length | 0.3 m |
Output type | PNP |
Operation mode | Dark-ON |
Response time | 1 ms |
Material housing | PBT |
Thread size | Other |
Type of light | Polarity free red light |
Power supply voltage | 12-24 V |
Degree of protection (IP) | IP67 |