E3T-SR23-M5J 0.3M
Photoelectric sensor, retroreflective (reflector supplied), 200 mm, DC, 3-wire, PNP, light-on, side-view, pigtail connector, M8, 3 pin (requires bracket)
Specifications
Shape | Cuboid, M2 mounting |
Sensing method | Retro-reflective |
Sensing distance | 200 mm |
Sensing distance (min.) | 30 mm |
Setting method | Fixed |
Connection method | M8 pigtail connector 3 pin |
Cable length | 0.3 m |
Output type | PNP |
Operation mode | Light-ON |
Response time | 1 ms |
Material housing | PBT |
Thread size | Other |
Product Width (unpacked) | 7 mm |
Product Height (unpacked) | 24.5 mm |
Product Depth (unpacked) | 11 mm |
Type of light | Polarized red light |
Power supply voltage | 12-24 V |
Degree of protection (IP) | IP67 |