E3T-ST14-M1TJ 0.3M
Photoelectric sensor, through-beam, 1 m, DC, 3-wire, PNP, dark-on, side-view, M12 pre-wired connector
Specifications
Shape | Cuboid, M2 mounting |
Sensing method | Through-beam |
Sensing distance | 1000 mm |
Sensing distance (min.) | 0 mm |
Setting method | Fixed |
Connection method | M12 pigtail Smartclick connector |
Cable length | 0.3 m |
Output type | PNP |
Operation mode | Dark-ON |
Response time | 1 ms |
Material housing | PBT |
Thread size | Other |
Type of light | Polarity free red light |
Power supply voltage | 12-24 V |
Degree of protection (IP) | IP54 |