Login

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Register

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Thank you for registering

An email to complete your account has been sent to

Return to the website

get direct access

Fill in your details below and get direct access to content on this page

Text error notification

Text error notification

Checkbox error notification

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Thank you for your interest

You now have access to

A confirmation email has been sent to

Continue to page

Please or get direct access to download this document

E3T-SR43 2M

Photoelectric sensor, retro-reflective, 200 mm range

Specifications

Shape Cuboid, M2 mounting
Sensing method Retro-reflective
Sensing distance 200 mm
Sensing distance (min.) 30 mm
Setting method Fixed
Connection method Cable
Cable length 2 m
Output type PNP
Operation mode Light-ON
Response time 1 ms
Material housing PBT
Thread size Other
Product Width (unpacked) 7 mm
Product Height (unpacked) 20.6 mm
Product Depth (unpacked) 11 mm
Type of light Polarized red light
Power supply voltage 12-24 V
Degree of protection (IP) IP67

Accessories

E39-L117 Mounting bracket for E3T-S* sensor, rear mounting
E39-L118 Mounting bracket for E3T-S* sensor, side mounting

Downloads