Specifications
Shape | Cuboid, M2 mounting |
Sensing method | Through-beam |
Sensing distance | 1000 mm |
Sensing distance (min.) | 0 mm |
Setting method | Fixed |
Connection method | Cable |
Cable length | 2 m |
Output type | NPN |
Operation mode | Dark-ON |
Response time | 1 ms |
Material housing | PBT |
Thread size | Other |
Product Width (unpacked) | 7 mm |
Product Height (unpacked) | 18.5 mm |
Product Depth (unpacked) | 9.5 mm |
Type of light | Polarity free red light |
Power supply voltage | 12-24 V |
Degree of protection (IP) | IP54 |