E3T-FD11 5M
Photoelectric sensor, diffuse, 5-30mm, DC, 3-wire, NPN, light-on, flat-form, 5m cable, M2 mounting
Specifications
Shape | Cuboid, M2 mounting |
Sensing method | Diffuse reflective |
Sensing distance | 30 mm |
Sensing distance (min.) | 5 mm |
Setting method | Fixed |
Connection method | Cable |
Cable length | 5 m |
Output type | NPN |
Operation mode | Light-ON |
Response time | 1 ms |
Material housing | PBT |
Thread size | Other |
Product Width (unpacked) | 12 mm |
Product Height (unpacked) | 24 mm |
Product Depth (unpacked) | 3.5 mm |
Type of light | Polarity free red light |
Power supply voltage | 12-24 V |
Degree of protection (IP) | IP67 |