E3T-FT13 5M
Photoelectric sensor, through-beam, 500 mm, DC, 3-wire, PNP, light-on, flat-form, 5 m cable, M2 mounting
Specifications
Shape | Cuboid, M2 mounting |
Sensing method | Through-beam |
Sensing distance | 500 mm |
Sensing distance (min.) | 0 mm |
Setting method | Fixed |
Connection method | Cable |
Cable length | 5 m |
Output type | PNP |
Operation mode | Light-ON |
Response time | 1 ms |
Material housing | PBT |
Thread size | Other |
Product Width (unpacked) | 12 mm |
Product Height (unpacked) | 19 mm |
Product Depth (unpacked) | 3.5 mm |
Type of light | Polarity free red light |
Power supply voltage | 12-24 V |
Degree of protection (IP) | IP67 |