
E3F_-B/-V
Transparent object detection sensor in compact M18 housing
The E3FA/E3FB-B/-V provides enhanced detection stability for the detection of transparent objects. It allows an easy and intuitive adjustment for individual requirements.
- Easy adjustment to individual requirements for all transparent materials
- P-opaquing technology enables reliable detection of PET bottles also in dusty environments
- Coaxial optics (E3F[..]-B_1) for stable, position-independent detection
Specifications & ordering info
Product | Shape | Sensing method | Sensing distance | Sensing distance (min.) | Setting method | Connection method | Cable length | Output type | Operation mode | Response time | Material housing | Thread size | Type of light | Power supply voltage | Features | Description |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Cylindrical axial | Coaxial retro-reflective | 500 mm | 0 mm | Manual adjustment | Connector M12 | NPN | Dark-ON, Light-ON | 0.5 ms | ABS | M18 | Polarized red light | 10-30 V | P-opaquing function, Transparent detection | Photoelectric sensor, M18 axial, plastic body, red LED, transparent object detection, 500mm, NPN, L-ON/D-ON selectable, M12 connector | ||
Cylindrical axial | Retro-reflective | 2000 mm | 100 mm | Manual adjustment | Connector M12 | NPN | Dark-ON, Light-ON | 0.5 ms | ABS | M18 | Polarized red light | 10-30 V | P-opaquing function, Transparent detection | Photoelectric sensor, M18 axial, plastic body, red LED, transparent object detection, 0.1-2m, NPN, L-ON/D-ON selectable, M12 connector | ||
Cylindrical axial | Coaxial retro-reflective | 500 mm | 0 mm | Manual adjustment | Cable | 2 m | PNP | Dark-ON, Light-ON | 0.5 ms | ABS | M18 | Polarized red light | 10-30 V | P-opaquing function, Transparent detection | Photoelectric sensor, M18 axial, plastic body, red LED, transparent object detection, 500mm, PNP, L-ON/D-ON selectable, 2m cable | |
Cylindrical axial | Retro-reflective | 2000 mm | 100 mm | Manual adjustment | Cable | 2 m | PNP | Dark-ON, Light-ON | 0.5 ms | ABS | M18 | Polarized red light | 10-30 V | P-opaquing function, Transparent detection | Photoelectric sensor, M18 axial, plastic body, red LED, transparent object detection, 0.1-2m, PNP, L-ON/D-ON selectable, 2m cable | |
Cylindrical axial | Coaxial retro-reflective | 500 mm | 0 mm | Manual adjustment | Connector M12 | PNP | Dark-ON, Light-ON | 0.5 ms | ABS | M18 | Polarized red light | 10-30 V | P-opaquing function, Transparent detection | Photoelectric sensor, M18 axial, plastic body, red LED, transparent object detection, 500mm, PNP, L-ON/D-ON selectable, M12 connector | ||
Cylindrical axial | Retro-reflective | 2000 mm | 100 mm | Manual adjustment | Connector M12 | PNP | Dark-ON, Light-ON | 0.5 ms | ABS | M18 | Polarized red light | 10-30 V | P-opaquing function, Transparent detection | Photoelectric sensor, M18 axial, plastic body, red LED, transparent object detection, 0.1-2m, PNP, L-ON/D-ON selectable, M12 connector | ||
Cylindrical axial | Limited reflective | 50 mm | 10 mm | Manual adjustment | Cable | 2 m | PNP | Dark-ON, Light-ON | 0.5 ms | ABS | M18 | Polarity free red light | 10-30 V | Transparent detection | Photoelectric sensor, M18 axial, plastic body, red LED, limited distance reflective, 10-50mm, PNP, L-ON/D-ON selectable, 2m cable | |
Cylindrical axial | Limited reflective | 50 mm | 10 mm | Manual adjustment | Connector M12 | PNP | Dark-ON, Light-ON | 0.5 ms | ABS | M18 | Polarity free red light | 10-30 V | Transparent detection | Photoelectric sensor, M18 axial, plastic body, red LED, limited distance reflective, 10-50mm, PNP, L-ON/D-ON selectable, M12 connector | ||
Cylindrical axial | Coaxial retro-reflective | 500 mm | 0 mm | Manual adjustment | Connector M12 | PNP | Dark-ON, Light-ON | 0.5 ms | Brass, nickel plated | M18 | Polarized red light | 10-30 V | P-opaquing function, Transparent detection | Photoelectric sensor, M18 axial, metal body, red LED, transparent object detection, 500mm, PNP, L-ON/D-ON selectable, M12 connector | ||
Cylindrical axial | Retro-reflective | 2000 mm | 100 mm | Manual adjustment | Connector M12 | PNP | Dark-ON, Light-ON | 0.5 ms | Brass, nickel plated | M18 | Polarized red light | 10-30 V | P-opaquing function, Transparent detection | Photoelectric sensor, M18 axial, metal body, red LED, transparent object detection, 0.1 to 2 m, PNP, L-ON/D-ON selectable, M12 connector | ||
Cylindrical axial | Limited reflective | 50 mm | 10 mm | Manual adjustment | Connector M12 | PNP | Dark-ON, Light-ON | 0.5 ms | Brass, nickel plated | M18 | Polarity free red light | 10-30 V | Transparent detection | Photoelectric sensor, M18 axial, metal body, red LED, limited distance reflective, 10-50 mm, PNP, L-ON/D-ON selectable, M12 connector |
How can we help you?
If you have a question or would like to ask for a quote, please contact us or send a request.
Contact me E3F_-B/-V

Thank you for submitting your request. We will come back to you as soon as possible.
We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]
DownloadQuotation for E3F_-B/-V
By completing this form you can request a quotation. Your personal details will be handled confidentially.

Thank you for requesting a quotation. We will provide you with the required information as soon as possible.
We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]
DownloadFeatures
Compact size and shape

Compact size and shape. Can be installed almost anywhere.
Transparent bottle detection

Omron’s unique p-opaquing technology enables very reliable detection of objects with double refraction properties like PET bottles or plastic trays.
Foil and flat glass detection

Limited-reflective types optimized for detecting flat transparent objects like packaging film or glass panels without reflectors.
High housing protection

Tight IP67/IP69K housing construction for high-level water protection.
Technical information

