E3FB-VP11 2M
Photoelectric sensor, M18 threaded barrel, metal, red LED, limited-reflective, 10 - 50 mm, PNP, Light-ON/Dark-ON, 2 m cable
Specifications
Shape | Cylindrical axial |
Sensing method | Limited reflective |
Sensing distance | 50 mm |
Sensing distance (min.) | 10 mm |
Setting method | Manual adjustment |
Connection method | Cable |
Cable length | 2 m |
Output type | PNP |
Operation mode | Dark-ON, Light-ON |
Response time | 0.5 ms |
Material housing | Brass, nickel plated |
Thread size | M18 |
Product Length (unpacked) | 48 mm |
Type of light | Polarity free red light |
Power supply voltage | 10-30 V |
Features | Transparent detection |
Degree of protection (IP) | IP67/IP69K |