F3S-TGR-N_C
Hall coded non-contact for monitoring the status of guarding doors
Hall coded non-contact switches monitor the status of guarding doors. Stainless steel housing for high hygiene demands in the food industry are available.
- Based on hall technology
- Connect up to 20 switches in series
- LED supports easy diagnosis
- Operates with all our safety controllers
- Operates behind stainless steel fittings
- Non-contact – no abrasion – no particles
- Compensation of mechanical tolerances
- Suitable for high pressure cleaning, CIP/SIP processes due IP69K (pre-wired types)
- Conforms to safety categories up PLe acc. EN ISO13849-1
Specifications & ordering info
| Product | Door switch type | Guard-lock | Coding | Material housing | Ambient temperature (operating) | Door contacts NC | Door contacts NO | LED indicator | Connection method | Cable length | Cable exit direction | Degree of protection (IP) | Switch without actuator | Description | |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
|
|
Non-contact, Hall coded | No | Basic | Polyester | -25-80 °C | 2 | 1 | Yes | Cable | 5 m | Left | IP69K | No | Non-contact door switch, coded, barrel plastic M30, 2NC+1NO, 5m cable |
|
|
|
Non-contact, Hall coded | No | Basic | Polyester | -25-80 °C | 2 | 1 | Yes | Cable | 10 m | Left | IP69K | No | Non-contact door switch, coded, barrel plastic M30, 2NC+1NO, 10m cable |
|
|
|
Non-contact, Hall coded | No | Basic | Polyester | -25-80 °C | 2 | 1 | Yes | M12 pigtail connector | 0.25 m | Left | IP67 | No | Non-contact door switch, coded, barrel plastic M30, 2NC+1NO, M12 connector pigtail |
|
|
|
Non-contact, Hall coded | No | Basic | Stainless steel | -25-105 °C | 2 | 1 | Yes | Cable | 5 m | Left | IP69K | No | Non-contact door switch, coded, elongated stainless steel, 2NC+1NO, 5m cable |
|
|
|
Non-contact, Hall coded | No | Basic | Stainless steel | -25-105 °C | 2 | 1 | Yes | Cable | 10 m | Left | IP69K | No | Non-contact door switch, coded, elongated stainless steel, 2NC+1NO, 10m cable |
|
|
|
Non-contact, Hall coded | No | Basic | Stainless steel | -25-105 °C | 2 | 1 | Yes | M12 pigtail connector | 0.25 m | Left | IP67 | No | Non-contact door switch, coded, elongated stainless steel, 2NC+1NO, M12 connector pigtail |
|
|
|
Non-contact, Hall coded | No | Basic | Polyester | -25-80 °C | 2 | 0 | Yes | Cable | 2 m | Left | IP69K | No | Non-contact door switch, coded, elongated sensor 2 m, plastic, 2 NC contacts |
|
|
|
Non-contact, Hall coded | No | Basic | Polyester | -25-80 °C | 2 | 0 | Yes | Cable | 5 m | Left | IP69K | No | Non-contact door switch, coded, elongated sensor 5m, plastic, 2 NC contacts |
|
|
|
Non-contact, Hall coded | No | Basic | Polyester | -25-80 °C | 2 | 0 | Yes | Cable | 10 m | Left | IP69K | No | Non-contact door switch, coded, elongated sensor 10 m, plastic, 2 NC contacts |
|
|
|
Non-contact, Hall coded | No | Basic | Polyester | -25-80 °C | 2 | 0 | Yes | M12 pigtail connector | 0.25 m | Left | IP67 | No | Non-contact door switch, coded, elongated sensor M12 connector, plastic, 2 NC contacts |
|
|
|
Non-contact, Hall coded | No | Basic | Polyester | -25-80 °C | 2 | 1 | Yes | Cable | 2 m | Left | IP69K | No | Non-contact door switch, coded, elongated sensor 2m, plastic, 2 NC+1 NO contacts |
|
|
|
Non-contact, Hall coded | No | Basic | Polyester | -25-80 °C | 2 | 1 | Yes | Cable | 5 m | Left | IP69K | No | Non-contact door switch, coded, elongated sensor plastic, 2 NC+1 NO, 5m cable |
|
|
|
Non-contact, Hall coded | No | Basic | Polyester | -25-80 °C | 2 | 1 | Yes | Cable | 10 m | Left | IP69K | No | Non-contact door switch, coded, elongated sensor, plastic, 2 NC+1 NO contacts, 10m cable |
|
|
|
Non-contact, Hall coded | No | Basic | Polyester | -25-80 °C | 2 | 1 | Yes | M12 pigtail connector | 0.25 m | Left | IP67 | No | Non-contact door switch, coded, elongated sensor, plastic, 2 NC+1 NO contacts, M12 connector pigtail |
|
|
|
Non-contact, Hall coded | No | Basic | Stainless steel, hygienic | -25-105 °C | 2 | 1 | Yes | Cable | 5 m | Left | IP69K | No | Non-contact door switch, coded, miniature stainless steel hygienic design, 2NC+1NO, 5m cable |
|
|
|
Non-contact, Hall coded | No | Basic | Stainless steel, hygienic | -25-105 °C | 2 | 1 | Yes | Cable | 10 m | Left | IP69K | No | Non-contact door switch, coded, miniature stainless steel hygienic design, 2NC+1NO, 10m cable |
|
|
|
Non-contact, Hall coded | No | Basic | Stainless steel, hygienic | -25-105 °C | 2 | 1 | Yes | M12 pigtail connector | 0.25 m | Left | IP67 | No | Non-contact door switch, coded, miniature stainless steel hygienic design, 2NC+1NO, M12 connector pigtail |
|
|
|
Non-contact, Hall coded | No | Basic | Polyester | -25-80 °C | 2 | 0 | Yes | Cable | 2 m | Left | IP69K | No | Non-contact door switch, miniature, coded, 2m, plastic, 2 NC contacts |
|
|
|
Non-contact, Hall coded | No | Basic | Polyester | -25-80 °C | 2 | 0 | Yes | Cable | 5 m | Left | IP69K | No | Non-contact door switch, miniature, coded, 5m,plastic, 2 NC contacts |
|
|
|
Non-contact, Hall coded | No | Basic | Polyester | -25-80 °C | 2 | 0 | Yes | Cable | 10 m | Left | IP69K | No | Non-contact door switch, miniature, coded, 10m, plastic, 2 NC contacts |
|
Need assistance?
We’re here to help! Reach out, and our specialists will assist you in finding the best solution for your business.
Contact Our Experts F3S-TGR-N_C
Thank you for submitting your request. We will come back to you as soon as possible.
We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]
Quotation for F3S-TGR-N_C
By completing this form you can request a quotation. Your personal details will be handled confidentially.
Thank you for requesting a quotation. We will provide you with the required information as soon as possible.
We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]