Login

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Register

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Thank you for registering

An email to complete your account has been sent to

Return to the website

get direct access

Fill in your details below and get direct access to content on this page

Text error notification

Text error notification

Checkbox error notification

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Thank you for your interest

You now have access to

A confirmation email has been sent to

Continue to page

Please or get direct access to download this document

F3S-TGR-NLPC-21-05

Non-contact door switch, coded, elongated sensor plastic, 2 NC+1 NO, 5m cable

Specifications

Door switch type Non-contact, Hall coded
Guard-lock
Coding Basic
Material housing Polyester
Ambient temperature (operating) -25-80 °C
Door contacts NC 2
Door contacts NO 1
LED indicator
Connection method Cable
Cable length 5 m
Cable exit direction Left
Degree of protection (IP) IP69K
Output type Transistor
Shape Rectangular
Overall length of sensor 88 mm
Height of sensor 13 mm
Width of sensor 25 mm
Switch without actuator

Downloads

We use cookies on our website

These cookies enhance your website experience, improve the quality of our site and help us show you content and advertisement that is more likely to be relevant to you. We also allow third parties (including our social media and advertising partners) to place cookies on our website. 

By clicking 'Accept all cookies' you agree to the placement and use of cookies as described in our cookie policy. If you only want to allow functional cookies click ‘Accept essential cookies’ and if you want to finetune the cookies we can use, click 'Manage cookies'.