D4SL-N
Guard-lock safety door switch
The D4SL-N guard-lock provides a wide range of models for the safe monitoring of entries and positions of guards.
- Key holding force 1,300 N
- 4, 5 and 6 contact types
- Terminal block types and connector types
- Drive solenoid directly from the controller
- Turning key insertion point without detaching head
Specifications & ordering info
| Product | Door switch type | Guard-lock | Material housing | Material head | Ambient temperature (operating) | Holding force | Direction of operation | Door contacts NC | Door contacts NO | Lock monitor contacts NC | Lock monitor contacts NO | Lock/Release key type | Lock/Release key position | Lock/Release key material | Solenoid voltage | LED indicator | Connection method | Cable length | Degree of protection (IP) | Conduit size | Switch without actuator | Lock/Release logic | Description | |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
|
|
Key-operated | Yes | Plastic | Resin | -10-55 °C | 1300 N | Adjustable | 2 | 0 | 2 | 0 | Standard key | Front + Back | Metal | 24 V | No | System connector | 0 m | IP67 | G1/2 | Yes | Power to lock (Solenoid lock) | Guard lock safety door switch, G1/2 coduit, 2NC + 2NC, resin head, 24 VDC solenoid lock. |
|
|
|
Key-operated | Yes | Plastic | Resin | -10-55 °C | 1300 N | Adjustable | 2 | 1 | 2 | 1 | Standard key | Front + Back | Metal | 24 V | Yes | Terminal block | 0 m | IP67 | G1/2 | Yes | Power to unlock (Mechanical lock) | Guard lock safety door switch, G1/2 coduit, 2NC/1NO+2NC/1NO, resin, Mechanical lock/24VDC solenoid release, LED indicator |
|
|
|
Key-operated | Yes | Plastic | Resin | -10-55 °C | 1300 N | Adjustable | 2 | 1 | 2 | 1 | Standard key | Front + Back | Metal | 24 V | Yes | System connector | 0 m | IP67 | G1/2 | Power to lock (Solenoid lock) | Guard lock safety door switch, G1/2 coduit, 2NC/1NO+2NC/1NO, resin head, solenoid lock, connector |
|
|
|
|
Key-operated | Yes | Plastic | Resin | -10-55 °C | 1300 N | Adjustable | 1 | 1 | 1 | 1 | Standard key | Front + Back | Metal | 24 V | No | System connector | 0 m | IP67 | M20 | Power to unlock (Mechanical lock) | Guard lock safety-door switch, D4SL-N, M20, 1NC/1NO + 1NC/1NO, head: resin, mechanical lock/24VDC solenoid release |
|
|
|
|
Key-operated | Yes | Plastic | Resin | -10-55 °C | 1300 N | Adjustable | 1 | 1 | 1 | 1 | Standard key | Front + Back | Metal | 24 V | No | System connector | 0 m | IP67 | M20 | Yes | Power to unlock (Mechanical lock) | Guard lock safety-door switch, M20, 1NC/1NO + 1NC/1NO, head: resin, Mechanical lock/24VDC solenoid release, connector |
|
|
|
Key-operated | Yes | Plastic | Resin | -10-55 °C | 1300 N | Adjustable | 1 | 1 | 1 | 1 | Standard key | Front + Back | Metal | 24 V | No | System connector | 0 m | IP67 | M20 | Power to lock (Solenoid lock) | Guard lock safety-door switch, D4SL-N, M20, 1NC/1NO + 1NC/1NO, head: resin, 24VDC solenoid lock/mechanical release |
|
|
|
|
Key-operated | Yes | Plastic | Resin | -10-55 °C | 1300 N | Adjustable | 2 | 0 | 1 | 1 | Standard key | Front + Back | Metal | 24 V | No | System connector | 0 m | IP67 | M20 | Power to unlock (Mechanical lock) | Guard lock safety-door switch, D4SL-N, M20, 2NC + 1NC/1NO, head: resin, Mechanical lock/24VDC solenoid release |
|
|
|
|
Key-operated | Yes | Plastic | Resin | -10-55 °C | 1300 N | Adjustable | 2 | 0 | 1 | 1 | Standard key | Front + Back | Metal | 24 V | No | System connector | 0 m | IP67 | M20 | Power to lock (Solenoid lock) | Guard lock safety-door switch, D4SL-N, M20, 2NC + 1NC/1NO, head: resin, 24VDC solenoid lock/mechanical release |
|
|
|
|
Key-operated | Yes | Plastic | Resin | -10-55 °C | 1300 N | Adjustable | 2 | 0 | 2 | 0 | Standard key | Front + Back | Metal | 24 V | No | System connector | 0 m | IP67 | M20 | Power to unlock (Mechanical lock) | Guard lock safety-door switch, D4SL-N, M20, 2NC + 2NC, head: resin, Mechanical lock/24VDC solenoid release |
|
|
|
|
Key-operated | Yes | Plastic | Resin | -10-55 °C | 1300 N | Adjustable | 2 | 0 | 2 | 0 | Standard key | Front + Back | Metal | 24 V | No | System connector | 0 m | IP67 | M20 | Power to lock (Solenoid lock) | Guard lock safety-door switch, D4SL-N, M20, 2NC + 2NC, head: resin, 24VDC solenoid lock/mechanical release |
|
|
|
|
Key-operated | Yes | Plastic | Metal | -10-55 °C | 1300 N | Adjustable | 2 | 1 | 1 | 1 | Standard key | Front + Back | Metal | 24 V | Yes | Terminal block | 0 m | IP67 | M20 | Yes | Power to unlock (Mechanical lock) | Door locking switch, M20, 2NC/1NO + 1NC/1NO, head: metal, Mechanical lock/24VDC solenoid release, LED indicator |
|
|
|
Key-operated | Yes | Plastic | Metal | -10-55 °C | 1300 N | Adjustable | 2 | 1 | 1 | 1 | Standard key | Front + Back | Metal | 24 V | Yes | System connector | 0 m | IP67 | M20 | Yes | Power to lock (Solenoid lock) | Door locking switch, M20, 2NC/1NO + 1NC/1NO, head: metal, 24VDC solenoid lock/mechanical release, LED indicator, connector |
|
|
|
Key-operated | Yes | Plastic | Resin | -10-55 °C | 1300 N | Adjustable | 2 | 1 | 1 | 1 | Standard key | Front + Back | Metal | 24 V | Yes | Terminal block | 0 m | IP67 | M20 | Yes | Power to unlock (Mechanical lock) | Guard lock safety-door switch, D4SL-N, M20, 2NC/1NO + 1NC/1NO, head: resin, Mechanical lock/24VDC solenoid release, LED indicator |
|
|
|
Key-operated | Yes | Plastic | Resin | -10-55 °C | 1300 N | Adjustable | 2 | 1 | 1 | 1 | Standard key | Front + Back | Metal | 24 V | Yes | System connector | 0 m | IP67 | M20 | Yes | Power to unlock (Mechanical lock) | Door locking switch, M20, 2NC/1NO + 1NC/1NO, head: resin, Mechanical lock/24VDC solenoid release, LED indicator, connector |
|
|
|
Key-operated | Yes | Plastic | Resin | -10-55 °C | 1300 N | Adjustable | 2 | 1 | 1 | 1 | Standard key | Front + Back | Metal | 24 V | Yes | Terminal block | 0 m | IP67 | M20 | Yes | Power to lock (Solenoid lock) | Guard lock safety-door switch, D4SL-N, M20, 2NC/1NO + 1NC/1NO, head: resin, 24VDC solenoid lock/mechanical release, LED indicator |
|
|
|
Key-operated | Yes | Plastic | Resin | -10-55 °C | 1300 N | Adjustable | 2 | 1 | 2 | 0 | Standard key | Front + Back | Metal | 24 V | Yes | Terminal block | 0 m | IP67 | M20 | Yes | Power to unlock (Mechanical lock) | Guard lock safety-door switch, D4SL-N, M20, 2NC/1NO + 2NC, head: resin, Mechanical lock/24VDC solenoid release, LED indicator |
|
|
|
Key-operated | Yes | Plastic | Resin | -10-55 °C | 1300 N | Adjustable | 2 | 1 | 2 | 0 | Standard key | Front + Back | Metal | 24 V | Yes | Terminal block | 0 m | IP67 | M20 | Yes | Power to lock (Solenoid lock) | Guard lock safety-door switch, D4SL-N, M20, 2NC/1NO + 2NC, head: resin, 24VDC solenoid lock/mechanical release, LED indicator |
|
|
|
Key-operated | Yes | Plastic | Metal | -10-55 °C | 1300 N | Adjustable | 3 | 0 | 1 | 1 | Standard key | Front + Back | Metal | 24 V | Yes | Terminal block | 0 m | IP67 | M20 | Yes | Power to unlock (Mechanical lock) | Door locking switch, M20, 3NC + 1NC/1NO, head: metal, Mechanical lock/24VDC solenoid release, LED indicator |
|
|
|
Key-operated | Yes | Plastic | Resin | -10-55 °C | 1300 N | Adjustable | 3 | 0 | 1 | 1 | Standard key | Front + Back | Metal | 24 V | Yes | Terminal block | 0 m | IP67 | M20 | Yes | Power to unlock (Mechanical lock) | Guard lock safety-door switch, D4SL-N, M20, 3NC + 1NC/1NO, head: resin, Mechanical lock/24VDC solenoid release, LED indicator |
|
|
|
Key-operated | Yes | Plastic | Resin | -10-55 °C | 1300 N | Adjustable | 3 | 0 | 1 | 1 | Standard key | Front + Back | Metal | 24 V | Yes | System connector | 0 m | IP67 | M20 | Yes | Power to unlock (Mechanical lock) | Door locking switch, M20, 3NC + 1NC/1NO, head: resin, Mechanical lock/24VDC solenoid release, LED indicator, connector |
|
Need assistance?
We’re here to help! Reach out, and our specialists will assist you in finding the best solution for your business.
Contact Our Experts D4SL-N
Thank you for submitting your request. We will come back to you as soon as possible.
We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]
Quotation for D4SL-N
By completing this form you can request a quotation. Your personal details will be handled confidentially.
Thank you for requesting a quotation. We will provide you with the required information as soon as possible.
We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]