Login

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Register

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Thank you for registering

An email to complete your account has been sent to

Return to the website

get direct access

Fill in your details below and get direct access to content on this page

Text error notification

Text error notification

Checkbox error notification

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Thank you for your interest

You now have access to

A confirmation email has been sent to

Continue to page

Please or get direct access to download this document

D4SL-N2NFG-DN

Guard lock safety door switch, G1/2 coduit, 2NC/1NO+2NC/1NO, resin head, solenoid lock, connector

Specifications

Door switch type Key-operated
Guard-lock
Material housing Plastic
Material head Resin
Ambient temperature (operating) -10-55 °C
Holding force 1300 N
Direction of operation Adjustable
Door contacts NC 2
Door contacts NO 1
Lock monitor contacts NC 2
Lock monitor contacts NO 1
Lock/Release key type Standard key
Lock/Release key position Front + Back
Lock/Release key material Metal
Solenoid voltage 24 V
LED indicator
Connection method System connector
Cable length 0 m
Degree of protection (IP) IP67
Conduit size G1/2
Number of conduits 1
Shape Cuboid
Overall length of sensor 155 mm
Height of sensor 39 mm
Width of sensor 39 mm
Lock/Release logic Power to lock (Solenoid lock)

Accessories

D4SL-CN10 Guard lock safety-door switch accessory, D4SL-N, connector cable 10 m
D4SL-CN3 Guard lock safety-door switch accessory, D4SL-N, connector cable 3m
D4SL-CN5 Guard lock safety-door switch accessory, D4SL-N, connector cable 5m
D4SL-NK1 Operation key for D4SL-N; horizontal mounting
D4SL-NK1G Operation key for D4SL-N; horizontal mounting, cushion rubber
D4SL-NK1S Operation key for D4SL-N; horizontal mounting, no cushion rubber (short type)
D4SL-NK2 Operation key for D4SL-N; vertical mounting
D4SL-NK2G Operation key for D4SL-N; vertical mounting, cushion rubber
D4SL-NK3 Operation key for D4SL-N; adjustable mounting (horizontal)
D4SL-NK5 Operation key for D4SL-N; adjustable (horizontal/vertical)
D4SL-NSK10-LK D4SL-N slide/lockout key system, without inner lever
D4SL-NSK10-LKH D4SLN slide/lockout key system, with inner lever

Downloads