D40ML
Compact non-contact door switch/flexible safety unit
RFID magnetic locking safety switches Magnetic latching combines with RFID technology to deliver high holding force and tamper resistance.
- RFID provides a high degree of tamper resistance
- Hygienic design – stainless steel versions are rated IP69K
- LEDs support easy fault diagnosis
- Install up to 20 switches in series
- Basic and Unique actuator types with type 4 coding
- Two switch sizes with multiple holding force options
- Three case materials Plastic, diecast metal, 316 stainless steel
- Up to PLe based on ISO 13849-1
Specifications & ordering info
| Product | Door switch type | Guard-lock | Coding | Material housing | Ambient temperature (operating) | Holding force | Door contacts NC | Door contacts NO | Lock monitor contacts NC | Lock monitor contacts NO | Lock/Release key type | Solenoid voltage | LED indicator | Connection method | Cable length | Degree of protection (IP) | Switch without actuator | Lock/Release logic | Description | |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
|
|
RFID magnetic | Yes | Unique | Diecast metal | -25-40 °C | 1500 N | 2 | 0 | 0 | 1 | Not Applicable | 24 V | Yes | Cable | 5 m | IP67 | No | Power to lock (Solenoid lock) | RFID Magnetic Locking Safety Switch, Die-cast Metal, 1500N, Unique Actuator Code, 5m Cable |
|
|
|
RFID magnetic | Yes | Basic | Diecast metal | -25-40 °C | 900 N | 2 | 0 | 0 | 1 | Not Applicable | 24 V | Yes | Cable | 5 m | IP67 | No | Power to lock (Solenoid lock) | RFID Magnetic Locking Safety Switch, Die-cast Metal, 900N, Basic Actuator Code, 5m Cable |
|
|
|
RFID magnetic | Yes | Unique | Diecast metal | -25-40 °C | 900 N | 2 | 0 | 0 | 1 | Not Applicable | 24 V | Yes | M12 pigtail connector | 0.25 m | IP67 | No | Power to lock (Solenoid lock) | RFID Magnetic Locking Safety Switch, Die-cast Metal, 900N, Unique Actuator Code, Pigtail w/M12 Connector |
|
|
|
RFID magnetic | Yes | Basic | Plastic | -25-40 °C | 900 N | 2 | 0 | 0 | 1 | Not Applicable | 24 V | Yes | Cable | 10 m | IP67 | No | Power to lock (Solenoid lock) | RFID Magnetic Locking Safety Switch, Plastic, 900N, Basic Actuator Code, 10m Cable |
|
|
|
RFID magnetic | Yes | Basic | Plastic | -25-40 °C | 900 N | 2 | 0 | 0 | 1 | Not Applicable | 24 V | Yes | Cable | 5 m | IP67 | No | Power to lock (Solenoid lock) | RFID Magnetic Locking Safety Switch, Plastic, 900N, Basic Actuator Code, 5m Cable |
|
|
|
RFID magnetic | Yes | Basic | Plastic | -25-40 °C | 900 N | 2 | 0 | 0 | 1 | Not Applicable | 24 V | Yes | M12 pigtail connector | 0.25 m | IP67 | No | Power to lock (Solenoid lock) | RFID Magnetic Locking Safety Switch, Plastic, 900N, Basic Actuator Code, Pigtail w/M12 Connector |
|
|
|
RFID magnetic | Yes | Unique | Plastic | -25-40 °C | 900 N | 2 | 0 | 0 | 1 | Not Applicable | 24 V | Yes | Cable | 10 m | IP67 | No | Power to lock (Solenoid lock) | RFID Magnetic Locking Safety Switch,Plastic, 900N, Unique Actuator Code, 10m Cable |
|
|
|
RFID magnetic | Yes | Unique | Plastic | -25-40 °C | 900 N | 2 | 0 | 0 | 1 | Not Applicable | 24 V | Yes | Cable | 5 m | IP67 | No | Power to lock (Solenoid lock) | RFID Magnetic Locking Safety Switch,Plastic, 900N, Unique Actuator Code, 5m Cable |
|
|
|
RFID magnetic | Yes | Unique | Plastic | -25-40 °C | 900 N | 2 | 0 | 0 | 1 | Not Applicable | 24 V | Yes | M12 pigtail connector | 0.25 m | IP67 | No | Power to lock (Solenoid lock) | RFID Magnetic Locking Safety Switch, Plastic, 900N, Unique Actuator Code, Pigtail w/M12 Connector |
|
|
|
RFID magnetic | Yes | Unique | Stainless steel | -25-40 °C | 950 N | 2 | 0 | 0 | 1 | Not Applicable | 24 V | Yes | M12 pigtail connector | 0.25 m | IP67 | No | Power to lock (Solenoid lock) | RFID Magnetic Locking Safety Switch, Stainless Steel, 950N, Unique Actuator Code, Pigtail w/M12 Connector |
|
|
|
RFID magnetic | Yes | Basic | Stainless steel | -25-40 °C | 600 N | 2 | 0 | 0 | 1 | Not Applicable | 24 V | Yes | Cable | 10 m | IP69K | No | Power to lock (Solenoid lock) | RFID Magnetic Locking Safety Switch,Stainless Steel, 600N, Basic Actuator Code, 10m Cable |
|
|
|
RFID magnetic | Yes | Basic | Stainless steel | -25-40 °C | 600 N | 2 | 0 | 0 | 1 | Not Applicable | 24 V | Yes | Cable | 5 m | IP69K | No | Power to lock (Solenoid lock) | RFID Magnetic Locking Safety Switch,Stainless Steel, 600N, Basic Actuator Code, 5m Cable |
|
|
|
RFID magnetic | Yes | Basic | Stainless steel | -25-40 °C | 600 N | 2 | 0 | 0 | 1 | Not Applicable | 24 V | Yes | M12 pigtail connector | 0.25 m | IP67 | No | Power to lock (Solenoid lock) | RFID Magnetic Locking Safety Switch,Stainless Steel, 600N, Basic Actuator Code, Pigtail w/M12 Connector |
|
|
|
RFID magnetic | Yes | Unique | Stainless steel | -25-40 °C | 600 N | 2 | 0 | 0 | 1 | Not Applicable | 24 V | Yes | Cable | 10 m | IP69K | No | Power to lock (Solenoid lock) | RFID Magnetic Locking Safety Switch,Stainless Steel, 600N, Unique Actuator Code, 10m Cable |
|
|
|
RFID magnetic | Yes | Unique | Stainless steel | -25-40 °C | 600 N | 2 | 0 | 0 | 1 | Not Applicable | 24 V | Yes | Cable | 5 m | IP69K | No | Power to lock (Solenoid lock) | RFID Magnetic Locking Safety Switch,Stainless Steel, 600N, Unique Actuator Code, 5m Cable |
|
Need assistance?
We’re here to help! Reach out, and our specialists will assist you in finding the best solution for your business.
Contact Our Experts D40ML
Thank you for submitting your request. We will come back to you as soon as possible.
We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]
Quotation for D40ML
By completing this form you can request a quotation. Your personal details will be handled confidentially.
Thank you for requesting a quotation. We will provide you with the required information as soon as possible.
We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]