Login

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Register

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Thank you for registering

An email to complete your account has been sent to

Return to the website

get direct access

Fill in your details below and get direct access to content on this page

Text error notification

Text error notification

Checkbox error notification

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Thank you for your interest

You now have access to F3S-TGR-KM/KH

A confirmation email has been sent to

Continue to page

Please or get direct access to download this document

F3S-TGR-KM/KH

F3S-TGR-KM/KH

Safety door switches with stainless steel head or full stainless steel body

This safety door switches use a stainless steel head or even a full stainless steel body to increase the robustness.

  • 2NC/1NO or 3NC contacts
  • Key entry turnable to back side
  • 4 key insertion positions
  • 3 M20 conduit entries
  • Positive break contacts (to IEC 60947-5-1)

Specifications & ordering info

Ordering information

Switches

Type

Housing

Conduit

Contacts

Order code

 

Plastic body with metal head

M20

2NC/1NO

Slow action

F3S-TGR-KM15-21

3NC

Slow action

F3S-TGR-KM15-30

 

Plastic body with metal head

2NC/2NO

Slow action

F3S-TGR-KM16-22

3NC

Slow action

F3S-TGR-KM16-30

 

Full stainless steel body

2NC/2NO

Slow action

F3S-TGR-KH16-22

3NC

Slow action

F3S-TGR-KH16-30

Keys (order separately)

Type

Order code

for metal head

F39-TGR-KAM

Horizontal mounting

F39-TGR-KF

plastic flexible

F39-TGR-KPF

heavy flexible

F39-TGR-KHF

hygienic flexible

F39-TGR-KHFH

Accessories

Item

Remarks

Order code

M20 Gland

Stainless steel 316 for F3S-TGR-KH16 types

F39-TGR-M20

Mounting screws

Set of Torx safety screws (M4, 4 × 30 mm, 4 × 20 mm, 4 × 10 mm; incl. washers and Torx bit)

F39-TGR-N-SCREWS

Specifications

Item

F3S-TGR-KM15

F3S-TGR-KM16

F3S-TGR-KH16

Standards

EN1088, IEC 60947-5-1, EN 60204-1, UL508

EN ISO 13849-1: up to PLe1

EN 62061: up to SIL31

Mechanical reliability B10d

2.5 × 10 6 operations at 100mA load

PFHd

3.44 × 10 -8

Proof test interval (Life)

35 years

MTTFd

356 years

Utilization category

AC15 A300 3 A

Thermal current (Ith)

5 A

Rated insulation/Withstand voltages

500 VAC/2,500 VAC

Rated travel for positive opening

8 mm

Actuator entry minimum radius

175 mm standard, 100mm flexible

Maximum approach/Withdrawal speed

600 mm/s

Body dimensions (W × H × D)

54 × 88.4 × 34.5 mm

58 × 100.4 × 34.5 mm

58 × 103.5 × 39.5 mm

Fixing

2 × M5, 40 mm distance

4 × M5, 40 mm distance

Conduit entry

M20

Material

Body

Polyester

Stainless steel 316

Head

Stainless steel 316

Enclosure Protection

IP67

Temperature Range

-25 to 80°C

Vibration

IEC 68-2-6, 10-55 Hz +1 Hz, Excursion: 0.35 mm, 1 octave/min


1. Depending upon system architecture

1. Depending upon system architecture

How can we help you?

If you have a question or would like to ask for a quote, please contact us or send a request.

Request
Contact us

Contact me F3S-TGR-KM/KH

f3s tgr km15 km16 kh16 temp prod

Please, complete all the fields marked with *. Your personal details will be handled confidentially.

Text error notification

Text error notification

Text error notification

Text error notification

Country error notification

Details

Text area error notification

Checkbox error notification

Checkbox error notification

Thank you for submitting your request. We will come back to you as soon as possible.

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download
Request
Request
Request quotation
Request quotation

Quotation for F3S-TGR-KM/KH

By completing this form you can request a quotation. Your personal details will be handled confidentially.

f3s tgr km15 km16 kh16 temp prod

Personal details

F3S-TGR-KM/KH

Text error notification

Text error notification

Text error notification

Text error notification

Text error notification

Country error notification

Quote details

Select notification error

Select notification error

Text area error notification

Checkbox error notification

Checkbox error notification

Thank you for requesting a quotation. We will provide you with the required information as soon as possible.

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download
Request quotation
Request quotation

Downloads