D40Z
Non-contact door switch with integrated monitoring and self-diagnostics
The D40Z solves problems at the production sites of various industries that require safety (FPD, automotive parts, food, packaging, multi-axis robot, etc). The D40Z supports a wide range of risk levels, contributing to a safer environment at production sites for various industries' applications.
- Mutual cross-check of internal redundant circuits and detection of external wiring errors such as short-circuits
- Reliable electromagnetic induction system allows stable detection even when the door closes slowly
- Easy-to-see 2-color indicators - Switch status is easy to see at a glance with the red/yellow LED indicators.
- Can be mounted on either side – This provides the easiest wiring path to enable mounting to all types of doors
- Small actuator – An actuator that is smaller than the switch saves space, even inside the door.
- Reduce costs by connecting up to 30 switches to a single controller while maintaining PL e according EN ISO 13849
Specifications & ordering info
| Product | Switch without actuator | Ambient temperature (operating) | Degree of protection (IP) | Material housing | Cable length | Description | |
|---|---|---|---|---|---|---|---|
|
|
No | -10-65 °C | IP67 | PBT | 5 m | Non-contact door switch, compact sensor, LED indicator, 1NO aux, requires G9SX-NS or G9SP controller for Category 4/PLe, 5 m |
|
Need assistance?
We’re here to help! Reach out, and our specialists will assist you in finding the best solution for your business.
Contact Our Experts D40Z
Thank you for submitting your request. We will come back to you as soon as possible.
We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]
Quotation for D40Z
By completing this form you can request a quotation. Your personal details will be handled confidentially.
Thank you for requesting a quotation. We will provide you with the required information as soon as possible.
We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]



