Login

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Register

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Thank you for registering

An email to complete your account has been sent to

Return to the website

get direct access

Fill in your details below and get direct access to content on this page

Text error notification

Text error notification

Checkbox error notification

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Thank you for your interest

You now have access to G9SP-N_

A confirmation email has been sent to

Continue to page

Please or get direct access to download this document

G9SP-N_

G9SP-N_

The standalone safety controller

The G9SP safety controller provides all local safety in- and outputs and controls the safety application. Standard in- and outputs can be directly connected and diagnosis information is provided via Serial or Ethernet interface.

  • Three CPU-types to suit different applications
  • Clear diagnosis and monitoring via Ethernet or Serial connection
  • Memory cassette for easy duplication of configuration
  • Unique programming software to support easy design, verification, standardization and reusage of the program
  • Certified according to PLe (EN ISO 13849-1) and SIL 3 (IEC 61508)

Specifications & ordering info

Ordering information

 

Appearance

Appearance description

Order code

Standalone
safety controller

10 PNP safety inputs
4 PNP safety outputs
4 test outputs
4 PNP standard outputs

G9SP-N10S

10 PNP safety inputs
16 PNP safety outputs
6 test outputs

G9SP-N10D

20 PNP safety inputs
8 PNP safety outputs
6 test outputs

G9SP-N20S

Software

Appearance

Media

Applicable OS

Order code

G9SP
configurator

Setup disk 1 license

Windows 2000
Windows XP
Windows Vista
Windows 7

WS02-G9SP01-V1

Setup disk 10 licenses

WS02-G9SP10-V1

Setup disk 50 licenses

WS02-G9SP50-V1

Setup disk Site license

WS02-G9SPXX-V1

Expansion units (standard I/O)

Appearance

Type

Number of I/O

Model

In

Out

Expansion I/O unit

Sinking

12

8 (solid state)

CP1W-20EDT

Sourcing

12

8 (solid state)

CP1W-20EDT1

Sinking

-

32 (solid state)

CP1W-32ET

Sourcing

-

32 (solid state)

CP1W-32ET1

I/O Connecting cable, 80 cm long

CP1W-CN811

G9SP configuration

Option units

Appearance

Order code

RS-232 option board

CP1W-CIF01

Ethernet option board (Ver. 2.0 or later)

CP1W-CIF41

Memory cassette

CP1W-ME05M

G9SP Status Display Touchscreen with 1.8 m cable

82614-0010 H-T40M-P

G9SP-N10S Display Kit (G9SP, Touchscreen, cable, CP1W-CIF01)

82612-0010 G9SP-N10S-SDK

G9SP-N10D Display Kit (G9SP, Touchscreen, cable, CP1W-CIF01)

82612-0020 G9SP-N10D-SDK

G9SP-N20S Display Kit (G9SP, Touchscreen, cable, CP1W-CIF01)

82612-0030 G9SP-N20S-SDK

G9SP-N10S kit with EtherNet/IP module

82608-0010 G9SP-N10S-EIP

G9SP-N10D kit with EtherNet/IP module

82608-0020 G9SP-N10D-EIP

G9SP-N20S kit with EtherNet/IP module

82608-0030 G9SP-N20S-EIP

Specifications

General specifications

Power supply voltage

20.4 to 26.4 VDC
(24 VDC -15% +10%)

Consumption current

G9SP-N10S

400 mA
(V1: 300 mA, V2: 100 mA)

G9SP-N10D

500 mA
(V1: 300 mA, V2: 200 mA)

G9SP-N20S

500 mA
(V1: 400 mA, V2: 100 mA)

Mounting method

35-mm DIN track

Ambient operating temperature

0°C to 55°C

Ambient storage temperature

-20°C to 75°C

Degree of protection

IP20 (IEC 60529)

Safety input specifications

Input type

Sinking inputs (PNP)

ON voltage

11 VDC min. between each input terminal and G1

OFF voltage

5 VDC max. between each input terminal and G1

OFF current

1 mA max.

Input current

6 mA

Safety output specifications

Output type

Sourcing outputs (PNP)

Rated output current

0.8 A max. per output*

Residual voltage

1.2 V max. between each output terminal and V2

Test output specifications

Output type

Sourcing outputs (PNP)

Rated output current

0.3 A max. per output*

Residual voltage

1.2 V max. between each output terminal and V1

Standard output specifications (G9SP-N10S)

Output type

Sourcing outputs (PNP)

ON Residual voltage

1.5 V max. (between each output terminal and V2)

Rated output current

100 mA max.*

*For details on the rated output current, please refer to the user manual of G9SP.

 

 

 

 

G9SP configuration tool

*For details on the rated output current, please refer to the user manual of G9SP.

How can we help you?

If you have a question or would like to ask for a quote, please contact us or send a request.

Request
Contact us

Contact me G9SP-N_

g9sp cover prod

Please, complete all the fields marked with *. Your personal details will be handled confidentially.

Text error notification

Text error notification

Text error notification

Text error notification

Country error notification

Details

Text area error notification

Checkbox error notification

Checkbox error notification

Thank you for submitting your request. We will come back to you as soon as possible.

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download
Request
Request
Request quotation
Request quotation

Quotation for G9SP-N_

By completing this form you can request a quotation. Your personal details will be handled confidentially.

g9sp cover prod

Personal details

G9SP-N_

Text error notification

Text error notification

Text error notification

Text error notification

Text error notification

Country error notification

Quote details

Select notification error

Select notification error

Text area error notification

Checkbox error notification

Checkbox error notification

Thank you for requesting a quotation. We will provide you with the required information as soon as possible.

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download
Request quotation
Request quotation

Software Registration & Downloads

Software Registration & Downloads

Within this section on our web site you are able to register your Omron software products. After registration of your license number you will have access to related upgrade and support files. Next to that from this section several software applications and tools can be downloaded for free.
code software registration newssinglemob prod

Software

g9sp software tool prod

G9SP configuration tool

  • Easy configuration: All safety functions are ready to use in the G9SP. Certified function blocks can be easily selected in the graphical user interface and customised to fit your application. 
  • Simulation: All functions can be tested and simulated in the Configuration Tool, so there’s no unnecessary additional workload for the engineer. In addition, on-line diagnosis reduces debug time to a minimum during implementation in the machine control system.  
  • Knowledge-building: Existing configurations are the basis for new projects. The G9SP Configuration Tool supports re-use of existing and proven know-how in safety control, as well as user-defined function blocks. Which means no more repetition of effort, instead a growing library of safety solutions.
  • User-defined function blocks: Approved configuration elements such as a tested door monitoring solution can be easily stored as a user defined function block and re-used in future projects. This minimises the time it takes to create a new system configuration.

Downloads

download
CM-EIP-1 EtherNet/IP EDS file
enZIP 1.51 KB
download
CM-EIP-1(1.02) EtherNet/IP EDS file
enZIP 1.53 KB
download
EAC Mark removal Discontinuation Notice
enPDF 221 KB
download
G9SP Brochure
enPDF 2.6 MB
download
G9SP Instruction Manual
enPDF 2.09 MB
download
G9SP Configurator v2.10.1125 Software
en ZIP 43.1 MB
o

Please or register to view this content

download
G9SP Host Connection Manual Communications Manual
enPDF 607 KB
download
G9SP Instruction Instruction Manual
enPDF 6.58 MB