D4NH
Safety door hinge switch
D4NH safety-door hinge switches are available with one or two built-in contacts, shaft or arm lever actuator and various conduit types, e.g. M20.
- Direct opening mechanism
- Shaft or arm lever actuator
- Wide temperature range
- Metric conduit and M12 connector types are available
Specifications & ordering info
| Product | Door switch type | Material housing | Material head | Actuator type | Door contacts NC | Door contacts NO | LED indicator | Connection method | Cable length | Conduit size | Number of conduits | Degree of protection (IP) | Description | |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
|
|
Hinge-operated | Plastic | Plastic | Shaft | 1 | 1 | No | Terminal block | 0 m | PG13.5 | 1 | IP67 | Safety door-hinge switch, Shaft Actuator, PG 13.5 Conduit, 1NC/1NO (slow-action) |
|
|
|
Hinge-operated | Plastic | Plastic | Arm lever | 1 | 1 | No | Terminal block | 0 m | PG13.5 | 1 | IP67 | Safety door-hinge switch, Arm lever actuator, PG 13.5 Conduit, 1NC/1NO (slow-action) |
|
|
|
Hinge-operated | Plastic | Plastic | Shaft | 2 | 0 | No | Terminal block | 0 m | PG13.5 | 1 | IP67 | Safety door-hinge switch, Shaft Actuator, PG 13.5 Conduit, 2NC (slow-action) |
|
|
|
Hinge-operated | Plastic | Plastic | Arm lever | 2 | 0 | No | Terminal block | 0 m | PG13.5 | 1 | IP67 | Safety door-hinge switch, Arm lever actuator, PG 13.5 Conduit, 2NC (slow-action) |
|
|
|
Hinge-operated | Plastic | Plastic | Shaft | 2 | 0 | No | Terminal block | 0 m | M20 | 1 | IP67 | Safety door-hinge switch, Shaft actuator, M20 (1 conduit), 2NC (slow-action) |
|
|
|
Hinge-operated | Plastic | Plastic | Arm lever | 2 | 0 | No | Terminal block | 0 m | M20 | 1 | IP67 | Safety door-hinge switch, Arm lever actuator, M20 (1 conduit), 2NC (slow-action) |
|
|
|
Hinge-operated | Plastic | Plastic | Shaft | 2 | 1 | No | Terminal block | 0 m | M20 | 1 | IP67 | Safety Limit switch, D4NH, M20 (1 conduit), 2NC/1NO (slow-action), shaft actuator |
|
|
|
Hinge-operated | Plastic | Plastic | Shaft | 3 | 0 | No | Terminal block | 0 m | M20 | 1 | IP67 | Safety Limit switch, D4NH, M20 (1 conduit), 3NC (slow-action), shaft actuator |
|
Need assistance?
We’re here to help! Reach out, and our specialists will assist you in finding the best solution for your business.
Contact Our Experts D4NH
Thank you for submitting your request. We will come back to you as soon as possible.
We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]
Quotation for D4NH
By completing this form you can request a quotation. Your personal details will be handled confidentially.
Thank you for requesting a quotation. We will provide you with the required information as soon as possible.
We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]