Login

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Register

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Thank you for registering

An email to complete your account has been sent to

Return to the website

get direct access

Fill in your details below and get direct access to content on this page

Text error notification

Text error notification

Checkbox error notification

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Thank you for your interest

You now have access to F3S-TGR-S_A/-S_D

A confirmation email has been sent to

Continue to page

Please or get direct access to download this document

F3S-TGR-S_A/-S_D

F3S-TGR-S_A/-S_D

Standalone non-contact door switch

Standalone non-contact switches support applications like guarding doors or position monitoring in machines. They are using the proven Omron non-contact technology allowing to cover mechanical tolerances and vibrations.

  • Models with single or dual actuator available
  • Based on hall technology
  • Connect up to 20 switches in series
  • LED for easy diagnosis
  • Operates behind stainless steel fittings
  • Non-contact – no abrasion – no particles
  • Compensation of mechanical tolerances
  • Suitable for high pressure cleaning, CIP and SIP processes due IP69K (pre-wired types)
  • Conforms to safety categories up to PLe acc. EN ISO 13849-1

Specifications & ordering info

Ordering information

Switches

Polyester housing

Type

Cable connection

Order code

Single actuator sensing

5 m pre-wired

F3S-TGR-SPSA-05

10 m pre-wired

F3S-TGR-SPSA-10

M12, 8-pin

F3S-TGR-SPSA-M1J8

Dual actuator sensing

5 m pre-wired

F3S-TGR-SPSD-05

10 m pre-wired

F3S-TGR-SPSD-10

M12, 8-pin

F3S-TGR-SPSD-M1J8

Stainless steel housing

Type

Cable connection

Order code

Single actuator sensing

5 m pre-wired

F3S-TGR-SMSA-05

10 m pre-wired

F3S-TGR-SMSA-10

M12, 8-pin

F3S-TGR-SMSA-M1J8

Dual actuator sensing

5 m pre-wired

F3S-TGR-SMSD-05

10 m pre-wired

F3S-TGR-SMSD-10

M12, 8-pin

F3S-TGR-SMSD-M1J8

Accessories

 

Order code

Cables 8-pin

2 m

Y92E-M12PURSH8S2M-L

5 m

Y92E-M12PURSH8S5M-L

10 m

Y92E-M12PURSH8S10M-L

25 m

Y92E-M12PURSH8S25M-L

Actuators (only for master coded types)

for F3S-TGR-SPSA and -SPSD

F39-TGR-SPS-A

for F3S-TGR-SMSA and -SMSD

F39-TGR-SMS-A

Mounting screws

Set of Torx safety screws (M4, 4 × 30 mm, 4 × 20 mm, 4 × 10 mm; incl. washers and Torx bit)

F39-TGR-N-SCREWS

Specifications

Mechanical data

Item

Model

Polyester Sensor

Stainless steel sensor

Indicator

-

Green LED: Indication of safety circuits closed (Guard closed, actuator present, feedback circuit checked)

Yellow LED: Indication of safety circuits open (Actuator removed)

Operating distance

OFF  ON (Sao)

10 mm Close

ON  OFF (Sar)

15 mm Open

Actuator approach speed

Min.

4 mm/s

Max.

1,000 mm/s

Operating temperature

-25 to 45°C

Enclosure protection

Flying lead

IP69K

M12 connector

IP67

Material cable

Flying lead

PVC, Ø 6 mm o.d.

M12 connector

250 mm, PVC, Ø 6 mm o.d.

Material housing

UL approved Polyester

Stainless steel 316

Electrical data

Item

Model

Polyester sensor

Stainless steel sensor

Sensing technology

-

Hall

Serial connection

-

up to 20 switches

Power supply

24 VDC±10%

Power consumption

Max.

0.1 A

Switching current

Min.

10 mA, 5 VDC

Rated loads

Safety outputs

Max.

3 A, 250 VAC/3A, 24 VDC

Auxiliary output

Max.

0.2 A, 24 VDC

Approved standards

EN standards certified by TÜV Rheinland

EN ISO13849-1

EN 62061

EN ISO 14119

EN 60204-1

EN/IEC 60947-5-3

UL 508, CSA C22.2

BS 5304

EN 1088-1 conformance

Wiring example (serial connection with manual restart)

(up to PLe acc. EN ISO 13849-1)

Safety Circuit 1 (Black/White) utilises internally checked force guided relay contacts and is connected in series with the corresponding Safety Circuit 2 (Yellow/Green) of the next switch. Allows minimal wiring and higher current switching to K1 and K2 contactors.

A manual start and contactor feedback check is achieved by connecting K1(Aux) and K2(Aux) feedback contacts and momentary start button through the orange and brown feedback check.

 

 

 

 

 

 

How can we help you?

If you have a question or would like to ask for a quote, please contact us or send a request.

Request
Contact us

Contact me F3S-TGR-S_A/-S_D

f3s-tgr-s a- d prod

Please, complete all the fields marked with *. Your personal details will be handled confidentially.

Text error notification

Text error notification

Text error notification

Text error notification

Country error notification

Details

Text area error notification

Checkbox error notification

Checkbox error notification

Thank you for submitting your request. We will come back to you as soon as possible.

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download
Request
Request
Request quotation
Request quotation

Quotation for F3S-TGR-S_A/-S_D

By completing this form you can request a quotation. Your personal details will be handled confidentially.

f3s-tgr-s a- d prod

Personal details

F3S-TGR-S_A/-S_D

Text error notification

Text error notification

Text error notification

Text error notification

Text error notification

Country error notification

Quote details

Select notification error

Select notification error

Text area error notification

Checkbox error notification

Checkbox error notification

Thank you for requesting a quotation. We will provide you with the required information as soon as possible.

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download
Request quotation
Request quotation

Downloads