D4NS
Key-operated door switch in plastic housing
The D4NS line-up includes three-contact models with 2NC/1NC and 3NC contact forms in addition to the previous contact forms, 1NC/1NO and 2NC. Models with M12 connectors and conduit opening, such as M20, are also available.
- Line-up with three contacts: 2NC/1NC and 3NC contact forms
- Line-up with two contacts 1NC/1NO and 2NC
- M12 connector types available
- Standardised gold-clad contacts for high contact reliability
- Applicable for standard loads and micro loads
Specifications & ordering info
| Product | Door switch type | Guard-lock | Material housing | Material head | Ambient temperature (operating) | Direction of operation | Door contacts NC | Door contacts NO | Switch action | Make before break | LED indicator | Connection method | Cable length | Degree of protection (IP) | Conduit size | Switch without actuator | Description | |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
|
|
Key-operated | No | Resin | Resin | -30-70 °C | Adjustable | 1 | 1 | Slow action | No | No | Terminal block | 0 m | IP67 | PG13.5 | No | Safety-door switch, Plastic, Tongue operated, PG13.5 (1-conduit), 1NC/1NO (slow-action) |
|
|
|
Key-operated | No | Resin | Resin | -30-70 °C | Adjustable | 2 | 0 | Slow action | No | No | Terminal block | 0 m | IP67 | PG13.5 | No | Safety-door switch, Plastic, Tongue operated, PG13.5 (1-conduit), 2NC (slow-action) |
|
|
|
Key-operated | No | Resin | Resin | -30-70 °C | Adjustable | 2 | 1 | Slow action | No | No | Terminal block | 0 m | IP67 | PG13.5 | No | Safety-door switch, Plastic, Tongue operated, PG13.5 (1-conduit), 2NC/1NO (slow-action) |
|
|
|
Key-operated | No | Resin | Resin | -30-70 °C | Adjustable | 3 | 0 | Slow action | No | No | Terminal block | 0 m | IP67 | PG13.5 | No | Safety-door switch, Plastic, Tongue operated, PG13.5 (1-conduit), 3NC (slow-action) |
|
|
|
Key-operated | No | Resin | Resin | -30-70 °C | Adjustable | 1 | 1 | Slow action | Yes | No | Terminal block | 0 m | IP67 | PG13.5 | Yes | Safety interlock switch, 1NC/1NO, 10 A, PG13.5 conduit |
|
|
|
Key-operated | No | Resin | Resin | -30-70 °C | Adjustable | 1 | 1 | Slow action | No | No | Terminal block | 0 m | IP67 | G1/2 | No | Safety interlock switch, 1NC/1NO, 10 A, single G1/2 conduit |
|
|
|
Key-operated | No | Resin | Resin | -30-70 °C | Adjustable | 2 | 0 | Slow action | No | No | Terminal block | 0 m | IP67 | G1/2 | No | Safety interlock switch, 2NC, 10 A, single G1/2 conduit |
|
|
|
Key-operated | No | Resin | Resin | -30-70 °C | Adjustable | 2 | 0 | Slow action | No | No | Terminal block | 0 m | IP67 | M20 | No | Safety-door switch, Plastic, Tongue operated, M20 (1-conduit), 2NC (slow-action) |
|
|
|
Key-operated | No | Resin | Resin | -30-70 °C | Adjustable | 2 | 1 | Slow action | No | No | Terminal block | 0 m | IP67 | M20 | No | Safety-door switch, Plastic, Tongue operated, M20 (1-conduit), 2NC/1NO (slow-action) |
|
|
|
Key-operated | No | Resin | Resin | -30-70 °C | Adjustable | 3 | 0 | Slow action | No | No | Terminal block | 0 m | IP67 | M20 | No | Safety-door switch, Plastic, Tongue operated, M20 (1-conduit), 3NC (slow-action) |
|
|
|
Key-operated | No | Resin | Resin | -30-70 °C | Adjustable | 1 | 1 | Slow action | No | No | Terminal block | 0 m | IP67 | PG13.5 | Safety-door switch, PG13.5 (2-conduit), 1NC/NO (slow-action) |
|
|
|
|
Key-operated | No | Resin | Resin | -30-70 °C | Adjustable | 2 | 0 | Slow action | No | No | Terminal block | 0 m | IP67 | G1/2 | Yes | Safety interlock switch, G1/2 (2-conduit), 2NC (slow-action) |
|
|
|
Key-operated | No | Resin | Resin | -30-70 °C | Adjustable | 2 | 1 | Slow action | No | No | Terminal block | 0 m | IP67 | M20 | No | Safety-door switch, Plastic, Tongue operated, M20 (2-conduit), 2NC/1NO (slow-action) |
|
|
|
Key-operated | No | Resin | Resin | -30-70 °C | Adjustable | 2 | 0 | Slow action | No | No | Connector M12 | 0 m | IP67 | Not Applicable | No | Safety interlock switch, 2 NC, 10 A, M12 connector |
|
|
|
Key-operated | No | Resin | Resin | -30-70 °C | Adjustable | 1 | 1 | Slow action | Yes | No | Connector M12 | 0 m | IP67 | Not Applicable | Yes | Safety interlock switch, 1 NC/1 NO, 10 A, M12 connector |
|
Need assistance?
We’re here to help! Reach out, and our specialists will assist you in finding the best solution for your business.
Contact Our Experts D4NS
Thank you for submitting your request. We will come back to you as soon as possible.
We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]
Quotation for D4NS
By completing this form you can request a quotation. Your personal details will be handled confidentially.
Thank you for requesting a quotation. We will provide you with the required information as soon as possible.
We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]