D4NS-1AF
Safety-door switch, Plastic, Tongue operated, PG13.5 (1-conduit), 1NC/1NO (slow-action)
Specifications
Door switch type | Key-operated |
Guard-lock | |
Material housing | Resin |
Material head | Resin |
Ambient temperature (operating) | -30-70 °C |
Direction of operation | Adjustable |
Door contacts NC | 1 |
Door contacts NO | 1 |
Switch action | Slow action |
Make before break | |
LED indicator | |
Connection method | Terminal block |
Cable length | 0 m |
Degree of protection (IP) | IP67 |
Conduit size | PG13.5 |
Number of conduits | 1 |
Shape | Cuboid |
Overall length of sensor | 96 mm |
Height of sensor | 30 mm |
Width of sensor | 31 mm |