D4BS
Key-operated door switch in metal housing
The D4BS line-up includes two-contact models with 1NC/1NO and 2NC in a robust metal housing. 1 or 3 conduit openings, such as M20 or PG13,5 are available.
- Robust metal housing
- Line-up with two contacts: 1NC/1NO and 2NC
- Standardised gold-clad contacts for high contact reliability
- Applicable for standard loads and micro loads
Specifications & ordering info
| Product | Door switch type | Guard-lock | Material housing | Material head | Ambient temperature (operating) | Direction of operation | Door contacts NC | Door contacts NO | LED indicator | Connection method | Cable length | Degree of protection (IP) | Conduit size | Switch without actuator | Description | |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
|
|
Key-operated | No | Metal | Metal | -40-80 °C | Adjustable | 1 | 1 | No | Terminal block | 0 m | IP67 | PG13.5 | No | Safety-door switch, D4BS, PG13.5 (1 conduit), 1NC/1NO (slow-action) |
|
|
|
Key-operated | No | Metal | Metal | -40-80 °C | Adjustable | 2 | 0 | No | Terminal block | 0 m | IP67 | PG13.5 | No | Safety-door switch, D4BS, Metal, Tongue operated, PG13.5 (1 conduit), 2NC (slow-action) |
|
|
|
Key-operated | No | Metal | Metal | -40-80 °C | Adjustable | 1 | 1 | No | Terminal block | 0 m | IP67 | M20 | No | Safety-door switch, Metal, Tongue operated, M20 (1 conduit), 1NC/1NO (slow-action) |
|
|
|
Key-operated | No | Metal | Metal | -40-80 °C | Adjustable | 2 | 0 | No | Terminal block | 0 m | IP67 | M20 | No | Safety-door switch, Metal, Tongue operated, M20 (1 conduit), 2NC (slow-action) |
|
Need assistance?
We’re here to help! Reach out, and our specialists will assist you in finding the best solution for your business.
Contact Our Experts D4BS
Thank you for submitting your request. We will come back to you as soon as possible.
We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]
Quotation for D4BS
By completing this form you can request a quotation. Your personal details will be handled confidentially.
Thank you for requesting a quotation. We will provide you with the required information as soon as possible.
We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]