D4BS-45FS
Safety-door switch, Metal, Tongue operated, M20 (1 conduit), 1NC/1NO (slow-action)
Specifications
Door switch type | Key-operated |
Guard-lock | |
Material housing | Metal |
Material head | Metal |
Ambient temperature (operating) | -40-80 °C |
Direction of operation | Adjustable |
Door contacts NC | 1 |
Door contacts NO | 1 |
LED indicator | |
Connection method | Terminal block |
Cable length | 0 m |
Degree of protection (IP) | IP67 |
Conduit size | M20 |
Number of conduits | 1 |
Switch action | Slow action |
Shape | Cuboid |
Overall length of sensor | 111.5 mm |
Height of sensor | 43 mm |
Width of sensor | 40 mm |