D4F
Safety limit switch in slim size housing
The D4F-family is a slim-size line-up of safety limit switches. They are available with 2 or 4 built-in contacts. For easy set up, installation and maintenance, pre-wired versions with various cable length are provided.
- Slim-size housing
- Direct opening mechanism
- Roller or plunger actuators
- Pre-wired versions
Specifications & ordering info
| Product | Material housing | Actuator type | Actuator detail | Connection method | Cable length | Cable entry direction | Number of contacts, normally-open | Number of contacts, normally-closed | Make before break | Switch action | Features | Description | |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
|
|
Metal | Roller plunger | Metal roller | Cable | 1 m | Right | 1 | 1 | No | Slow action | Small Safety Limit Switch, 1NC/1NO slow-action, roller plunger, 1 m cable, horizontal cable exit |
|
|
|
|
Metal | Roller plunger | Metal roller | Cable | 3 m | Bottom | 1 | 1 | No | Slow action | Small Safety Limit Switch, 1NC/1NO slow-action, roller plunger, 3 m cable, vertical cable exit |
|
|
|
|
Metal | Roller plunger | Metal roller | Cable | 5 m | Right | 2 | 2 | No | Slow action | High sensitivity | Small Safety Limit Switch, 2NC/2NO slow-action, roller plunger, 5 m cable, horizontal cable exit |
|
|
|
Metal | Roller lever | Metal lever, Resin roller | Cable | 3 m | Right | 2 | 2 | No | Slow action | Small Safety Limit Switch, 2NC/2NO slow-action, roller lever, 3 m cable, horizontal cable exit |
|
|
|
|
Metal | Roller lever | Metal lever, Resin roller | Cable | 5 m | Bottom | 0 | 4 | No | Slow action | High sensitivity | Small Safety Limit Switch, 4NC slow-action, roller lever, 5 m cable, vertical cable exit |
|
Need assistance?
We’re here to help! Reach out, and our specialists will assist you in finding the best solution for your business.
Contact Our Experts D4F
Thank you for submitting your request. We will come back to you as soon as possible.
We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]
Quotation for D4F
By completing this form you can request a quotation. Your personal details will be handled confidentially.
Thank you for requesting a quotation. We will provide you with the required information as soon as possible.
We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]